Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Resi9 Protection
Schneider Electric R9F64425 Image

R9F64425

Green premium brand logo
Schneider Electric R9F64425 Image
R9F64425
Green premium brand logo

Resi9 - miniature circuit-breaker - 4P - 25 A - C Curve - 400 V - 3000 A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Resi9
    product name
    Resi9 MCB
    product or component type
    Miniature circuit-breaker
    device application
    Distribution
    poles description
    4P
    number of protected poles
    4
    [In] rated current
    25 A at 30 °C
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    3000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1
    standards
    EN/IEC 60898-1
    product certifications
    CEBEC
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    400 V AC 50/60 Hz
    magnetic tripping limit
    5...10 x In
    limitation class
    3 conforming to EN/IEC 60898-1
    [Ui] rated insulation voltage
    440 V AC 50/60 Hz
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Bottom: biconnect
    9 mm pitches
    8
    height
    85 mm
    width
    72 mm
    depth
    75 mm
    net weight
    0.445 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles AC 50/60 Hz conforming to EN/IEC 60898-1
    locking options description
    Padlock in OFF position
    connections - terminals
    Tunnel type terminals (bottom) - <= 16 mm² - flexible
    Tunnel type terminals (bottom) - <= 25 mm² - rigid
    Tunnel type terminals (top) - <= 25 mm² - rigid
    Tunnel type terminals (top) - <= 16 mm² - flexible
    tightening torque
    2 N.m
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    2 conforming to EN/IEC 60898-1
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,023.6 KB
    Date 3/2/16
    Size pdf
    Size 1.7 MB
    Date 3/2/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 307.3 KB
    Date 6/24/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    R9F64425_ROHS_DECLARATION
    Description
    R9F64425_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    R9F64425_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    R9F64425_REACH_DECLARATION
    Description
    R9F64425_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    R9F64425_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    R9F64425_ROHS_CHINA_DECLARATION
    Description
    R9F64425_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    R9F64425_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /