Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Resi9 Protection
Schneider Electric R9H10760 Image

R9H10760

Green premium brand logo
Schneider Electric R9H10760 Image
R9H10760
Green premium brand logo

Resi9 Raiser 3x13 Modules

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Resi9
    product or component type
    Raiser
    accessory / separate part category
    Insulation accessory
    range compatibility
    enclosure
    enclosure
    Complementary
    number of horizontal rows
    3
    number of 18 mm modules per row
    13
    provided equipment
    Set of 8 screws
    net weight
    450 g
    depth
    35 mm
    colour
    White (RAL 9003)
    Environment
    IP degree of protection
    IP30 conforming to EN/IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    IK08 conforming to EN 50102
    fire resistance
    750 °C conforming to EN/IEC 60695-2-11
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    422 g
    Package 1 Height
    5 cm
    Package 1 width
    22 cm
    Package 1 Length
    45 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    10
    Package 2 Weight
    4.48 kg
    Package 2 Height
    30 cm
    Package 2 width
    40 cm
    Package 2 Length
    60 cm
    Unit Type of Package 3
    PAL
    Number of Units in Package 3
    40
    Package 3 Weight
    34 kg
    Package 3 Height
    120 cm
    Package 3 width
    80 cm
    Package 3 Length
    50 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Danish3
    • Dutch3
    • Finnish3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    • Swedish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 447.7 KB
    Date 8/8/17
    prp.document.label.format zip
    Size 406.9 KB
    Date 2/16/16
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.7 MB
    Date 3/14/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    R9H10760 : Resi9 Raiser 3x13 Modules
    Description
    Resi9 Raiser 3x13 Modules
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Resi9 Raiser 3x13 Modules
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 233.5 KB
    Date 5/23/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    R9H10760 : Resi9 Raiser 3x13 Modules
    Description
    Resi9 Raiser 3x13 Modules
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Resi9 Raiser 3x13 Modules
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 426.3 KB
    Date 5/23/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.