Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Resi9 Protection
Schneider Electric R9H13228 Image

R9H13228

Green premium brand logo
Schneider Electric R9H13228 Image
R9H13228
Green premium brand logo

Resi9 10 symbol labels

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Resi9
    product or component type
    Label symbol sheet
    accessory / separate part category
    Marking accessory
    range compatibility
    enclosure
    enclosure
    quantity per set
    Set of 10
    net weight
    50 g
    Complementary
    mounting mode
    Adhesive
    total number of 18 mm modules
    13
    18
    width
    290 mm
    height
    420 mm
    depth
    10 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    129 g
    Package 1 Height
    0.01 cm
    Package 1 width
    21 cm
    Package 1 Length
    29.6 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    50
    Package 2 Weight
    6.97 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    R9H13228 : Resi9 10 symbol labels
    Description
    Resi9 10 symbol labels
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Resi9 10 symbol labels
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 233.5 KB
    Date 5/23/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    R9H13228 : Resi9 10 symbol labels
    Description
    Resi9 10 symbol labels
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Resi9 10 symbol labels
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 426.3 KB
    Date 5/23/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.