Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mini Pragma
Schneider Electric R9H13405 Image

R9H13405

Green premium brand logo
Schneider Electric R9H13405 Image
R9H13405
Green premium brand logo

2 insulated TB P/N 4 holes

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Resi9
    product or component type
    Terminal block
    range compatibility
    enclosure
    enclosure
    net weight
    100 g
    quantity per set
    Set of 2
    Complementary
    enclosure mounting
    Surface
    Flush
    [In] rated current
    63 A
    number of terminal blocks
    1 phase (screw) with 4 outgoers
    1 neutral (screw) with 4 outgoers
    distribution block outgoers
    4 x 16 mm²
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages7
    • English8
    • Danish3
    • Dutch3
    • Finnish3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    • Swedish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 717 KB
    Date 2/16/16
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.1 MB
    Date 7/27/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 233.5 KB
    Date 5/23/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    2 insulated TB P/N 4 holes
    Description
    2 insulated TB P/N 4 holes
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    2 insulated TB P/N 4 holes
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 426.3 KB
    Date 5/23/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    2 insulated TB P/N 4 holes
    Description
    2 insulated TB P/N 4 holes
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    2 insulated TB P/N 4 holes
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    2 insulated TB P/N 4 holes
    Description
    2 insulated TB P/N 4 holes
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    2 insulated TB P/N 4 holes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /