View all
Resi9 Protection

R9H13540
-
Characteristics
Main product or component type Spreaderaccessory / separate part category Trunking accessoryrange compatibility enclosure enclosurecabling installation system Housing wall trunkingnumber of 18 mm modules per row 13product destination For floorFor ceilingstandards NF EN 50085-2-1NFC 15-100Complementary material Plastic satinfire resistance 750 °C conforming to EN/IEC 60695-2-11quantity per set Set of 1IP degree of protection IP40 conforming to EN/IEC 60529IK degree of protection IK08 conforming to IEC 62262IK08 conforming to EN 50102depth 160 mmheight 220 mmwidth 380 mmcolour tint White (RAL 9003)Environment ambient air temperature for operation -15…60 °Cenvironmental characteristic RoHS compliantOffer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Pro-active China RoHS declaration (out of China RoHS legal scope)Environmental Disclosure Circularity Profile No need of specific recycling operations -
View more
Documents
Language- All Languages8
- English7
- French4
CADFormatSizeAdd to My DocumentsResi9 Top cable entry 13 Modules (Version 1.0)Files in documentSize zipSize 162.6 KBDate 2/16/16Files in documentCertificateFormatSizeAdd to My DocumentsNF Licence NF004-1038 for Goulotte Resi9 GTL according to EN50085-1:2005 +A1 and EN50085-2-1:2006 +A1 (Version 1.0)Size pdfSize 1.1 MBDate 2/6/19Instruction sheetFormatSizeAdd to My DocumentsSize pdfSize 6.4 MBDate 3/15/17Declaration of conformityFormatSizeAdd to My DocumentsSize pdfSize 89.2 KBDate 7/2/19EU RoHS DeclarationFormatSizeAdd to My DocumentsR9H13540_ROHS_DECLARATIONDescriptionR9H13540_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/6/19DescriptionR9H13540_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsR9H13540_REACH_DECLARATIONDescriptionR9H13540_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/6/19DescriptionR9H13540_REACH_DECLARATIONChina RoHS declarationFormatSizeAdd to My DocumentsR9H13540_ROHS_CHINA_DECLARATIONDescriptionR9H13540_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/6/19DescriptionR9H13540_ROHS_CHINA_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.