Welcome to the Schneider Electric corporate Website

Select your location

View all   Resi9 Protection
Schneider Electric R9H18604 Image

R9H18604

Green premium brand logo
Schneider Electric R9H18604 Image
R9H18604
Green premium brand logo

Resi9 Enclosure 4x18 Modules

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Resi9
    product name
    Resi9 CX
    product or component type
    Enclosure
    enclosure type
    Distribution enclosure
    Nb of 18 mm modules per row
    18
    provided equipment
    1 x marking kit
    1 x terminal block support
    1 x earth terminal block
    1 x front cover
    4 x DIN rail
    4 x label protector
    5 x blanking plate
    1 x marking label
    Type of door
    Without
    standards
    IEC 60670-1
    IEC 60670-24
    colour
    Enclosure: white (RAL 9003)
    Complementary
    enclosure mounting
    Surface
    Nb of horizontal rows
    4
    power dissipation in W
    91 W
    [In] rated current
    90 A
    type of rail
    DIN
    mounting plate description
    Without mounting plate
    comb busbar and distribution block compatibility
    Standard
    number of terminal blocks
    1 earth with 48 outgoers
    distribution block outgoers
    6 x 25 mm² + 42 x 4 mm² for earth
    enclosure material
    Self-extinguishing material
    width
    357 mm
    height
    625 mm
    depth
    108 mm
    internal depth
    106 mm
    targeted country
    Switzerland
    France
    Belgium
    Environment
    fire resistance
    650 °C conforming to EN/IEC 60695-2-11
    IP degree of protection
    IP30 without door conforming to EN/IEC 60529
    IP40 with door conforming to EN/IEC 60529
    IK degree of protection
    IK08 conforming to EN 50102
    IK08 conforming to IEC 62262
    ambient air temperature for operation
    -15…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    R9H18604 : Resi9 Enclosure 4x18 Modules
    Description
    Resi9 Enclosure 4x18 Modules
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Resi9 Enclosure 4x18 Modules
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 233.5 KB
    Date 5/23/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    R9H18604 : Resi9 Enclosure 4x18 Modules
    Description
    Resi9 Enclosure 4x18 Modules
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Resi9 Enclosure 4x18 Modules
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 426.3 KB
    Date 5/23/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    R9H18604 : Resi9 Enclosure 4x18 Modules
    Description
    Resi9 Enclosure 4x18 Modules
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Resi9 Enclosure 4x18 Modules
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /