Welcome to the Schneider Electric corporate Website

Select your location

View all   Resi9 CX Enclosures
Schneider Electric R9H18993 Image

R9H18993

Green premium brand logo
Schneider Electric R9H18993 Image
R9H18993
Green premium brand logo

Resi9 Insulating plate PLUS 3x18 Modules

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Resi9
    product or component type
    Insulating plate
    accessory / separate part category
    Insulation accessory
    range compatibility
    enclosure
    enclosure
    Complementary
    number of horizontal rows
    3
    number of 18 mm modules per row
    18
    total number of 18 mm modules
    54
    provided equipment
    2 plug
    1 plastic bottom
    net weight
    280 g
    width
    356 mm
    height
    500 mm
    depth
    12 mm
    Environment
    fire resistance
    750 °C conforming to EN/IEC 60695-2-11
    IP degree of protection
    IP30 conforming to EN/IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    IK08 conforming to EN 50102
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 3.2 MB
    Date 10/31/17
    prp.document.label.format zip
    Size 4.2 MB
    Date 10/31/17
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    R9H18993 : R9H18993_ROHS_CHINA_DECLARATION
    Description
    R9H18993_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    R9H18993_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    R9H18993 : R9H18993_ROHS_DECLARATION
    Description
    R9H18993_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    R9H18993_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 426.3 KB
    Date 5/23/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    R9H18993 : R9H18993_REACH_DECLARATION
    Description
    R9H18993_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    R9H18993_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /