Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Resi9 Protection
Schneider Electric R9R11225 Image

R9R11225

Green premium brand logo
Schneider Electric R9R11225 Image
R9R11225
Green premium brand logo

Resi9 - RCCB - 2P - 25 A - AC type - 230 V - 30 mA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Resi9
    product name
    Resi9 RCCB
    product or component type
    Residual current circuit breaker (RCCB)
    poles description
    2P
    neutral position
    Left
    [In] rated current
    25 A
    network type
    AC
    earth-leakage sensitivity
    30 mA conforming to EN/IEC 61008-2-1
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    rated breaking and making capacity
    Im 500 A conforming to EN/IEC 61008-2-1
    rated conditional short-circuit current
    6 kA
    quality labels
    AENOR
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    [Ui] rated insulation voltage
    440 V
    [Uimp] rated impulse withstand voltage
    4 kV
    surge current
    250 A
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Bottom: biconnect
    9 mm pitches
    8
    height
    84 mm
    width
    38 mm
    depth
    92 mm
    net weight
    0.15 kg
    embedding depth
    44 mm
    colour
    White
    mechanical durability
    5000 cycles
    electrical durability
    AC-1: 2000 cycles
    connections - terminals
    Tunnel type terminals (top or bottom) - 1...16 mm² - flexible with ferrule
    Tunnel type terminals (top or bottom) - 1...16 mm² - flexible
    Tunnel type terminals (top or bottom) - 1...25 mm² - rigid
    tightening torque
    2 N.m top or bottom
    Environment
    standards
    EN/IEC 61008-2-1
    product certifications
    EAC
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    2
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -30…70 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    203 g
    Package 1 Height
    3.8 cm
    Package 1 width
    8.5 cm
    Package 1 Length
    9.2 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    6
    Package 2 Weight
    1.269 kg
    Package 2 Height
    8.8 cm
    Package 2 width
    9.3 cm
    Package 2 Length
    25.5 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    54
    Package 3 Weight
    11.492 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 684.7 KB
    Date 1/31/12
    Files in document
    prp.document.label.format zip
    Size 2.3 MB
    Date 1/31/12
    Files in document
    dwf
    32.9 KB
    dwg
    313 KB
    wmf
    87.8 KB
    dxf
    1.9 MB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 360.3 KB
    Date 1/17/20
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/14/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    R9R11225 : R9R11225_ROHS_CHINA_DECLARATION
    Description
    R9R11225_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    R9R11225_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 107.1 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    R9R11225 : R9R11225_ROHS_DECLARATION
    Description
    R9R11225_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    R9R11225_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM (Version 1.1)
    Description
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM
    prp.document.label.format pdf
    Size 131.9 KB
    Date 4/22/16
    Description
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    R9R11225 : R9R11225_REACH_DECLARATION
    Description
    R9R11225_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    R9R11225_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.