Welcome to the Schneider Electric corporate Website

Select your location

View all   Prisma P
Schneider Electric R9XFH257 Image

R9XFH257

Green premium brand logo
Schneider Electric R9XFH257 Image
R9XFH257
Green premium brand logo

Resi9 - comb busbar - 1L+N - 18 mm pitch - 57 modules - 63 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Resi9
    product or component type
    Comb busbar
    accessory / separate part category
    Connection accessory
    lines description
    1L + N
    Length in 18 mm modules
    57
    Complementary
    number of ways
    28 ways N + 1 L
    poles configuration for 1 way
    1 x 1P + N
    1 x 2P
    connection pitch
    18 mm
    connector type
    Fork
    distance between way
    36 mm
    marking
    L1 L2
    insulation
    Insulated
    device presentation
    Cuttable
    [Ie] rated operational current
    63 A at 40 °C
    [Ue] rated operational voltage
    230 V AC Ph/N
    [Ui] rated insulation voltage
    500 V AC
    mounting mode
    Horizontal
    mounting location
    Bottom on biconnect
    9 mm pitches
    114
    width
    1000 mm
    colour
    White (RAL 9003)
    range compatibility
    Acti 9 K60
    Resi9 MCB
    Resi9 RCBO
    Resi9 RCCB
    Resi9 SWITCH
    Environment
    standards
    IEC 60947-7-1
    IEC 61439-2
    product certifications
    CE
    fire resistance
    960 °C ( 30 s ) conforming to IEC 60695-2-1
    pollution degree
    3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 82.2 MB
    Date 10/10/19
    Description
    Distribution and connection systems catalogue
    prp.document.label.format pdf
    Size 110.3 MB
    Date 10/1/19
    prp.document.label.format pdf
    Size 33.8 MB
    Date 5/30/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    R9XFH257 : Resi9 - comb busbar - 1L+N - 18 mm pitch - 57 modules - 63 A
    Description
    Resi9 - comb busbar - 1L+N - 18 mm pitch - 57 modules - 63 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Resi9 - comb busbar - 1L+N - 18 mm pitch - 57 modules - 63 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    R9XFH257 : Resi9 - comb busbar - 1L+N - 18 mm pitch - 57 modules - 63 A
    Description
    Resi9 - comb busbar - 1L+N - 18 mm pitch - 57 modules - 63 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Resi9 - comb busbar - 1L+N - 18 mm pitch - 57 modules - 63 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP - RESI9 & ACTI9 COMB BUSBAR (Version 1.0)
    Description
    PEP - RESI9 & ACTI9 COMB BUSBAR
    prp.document.label.format pdf
    Size 100.8 KB
    Date 7/18/17
    Description
    PEP - RESI9 & ACTI9 COMB BUSBAR
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    R9XFH257 : Resi9 - comb busbar - 1L+N - 18 mm pitch - 57 modules - 63 A
    Description
    Resi9 - comb busbar - 1L+N - 18 mm pitch - 57 modules - 63 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Resi9 - comb busbar - 1L+N - 18 mm pitch - 57 modules - 63 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /