Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Timer Relays
Schneider Electric RE22R2CMR Image

RE22R2CMR

Green premium brand logo
Schneider Electric RE22R2CMR Image
RE22R2CMR
Green premium brand logo

Modular timing relay, 8 A, 2 CO, 0.05 s...300 h, off delay, 24...240 V AC/DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Time
    product or component type
    Modular timing relay
    discrete output type
    Relay
    device short name
    RE22
    nominal output current
    8 A
    Complementary
    contacts type and composition
    1 C/O timed or instantaneous contact, cadmium free
    2 C/O timed contact, cadmium free
    time delay type
    C
    time delay range
    10...100 s
    3...30 h
    1...10 s
    3...30 s
    30...300 h
    0.3...3 s
    0.05...1 s
    30...300 min
    30...300 s
    3...30 min
    control type
    Rotary knob
    Diagnostic button
    [Us] rated supply voltage
    24...240 V AC/DC 50/60 Hz
    Release input voltage
    <= 2.4 V
    voltage range
    0.85...1.1 Us
    supply frequency
    50...60 Hz +/- 5 %
    connections - terminals
    Screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end
    Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
    Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
    Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
    tightening torque
    0.6…1 N.m conforming to IEC 60947-1
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.5 % conforming to IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    setting accuracy of time delay
    +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
    Control signal pulse width
    100 ms with load in parallel
    30 ms
    insulation resistance
    100 MOhm at 500 V DC conforming to IEC 60664-1
    Recovery time
    120 ms on de-energisation
    immunity to microbreaks
    10 ms
    power consumption in VA
    3 VA at 240 V AC
    power consumption in W
    1.5 W at 240 V DC
    switching capacity in VA
    2000 VA
    minimum switching current
    10 mA at 5 V DC
    maximum switching current
    8 A
    maximum switching voltage
    250 V AC
    electrical durability
    100000 cycles, 8 A at 250 V, AC-1
    100000 cycles, 2 A at 24 V, DC-1
    mechanical durability
    10000000 cycles
    Rated impulse withstand voltage
    5 kV for 1.2…50 µs conforming to IEC 60664-1
    Power on delay
    100 ms
    creepage distance
    4 kV/3 conforming to IEC 60664-1
    overvoltage category
    III conforming to IEC 60664-1
    safety reliability data
    MTTFd = 251.1 years
    B10d = 230000
    mounting position
    Any position
    mounting support
    35 mm DIN rail conforming to EN/IEC 60715
    status LED
    LED backlight green (steady) for dial pointer indication
    LED yellow (steady) for output relay energised
    LED yellow (fast flashing) for timing in progress and output relay de-energised
    LED yellow (slow flashing) for timing in progress and output relay energised
    width
    22.5 mm
    net weight
    0.105 kg
    Environment
    dielectric strength
    2.5 kV for 1 mA/1 minute at 50 Hz between relay output and power supply with basic insulation conforming to IEC 61812-1
    standards
    UL 508
    IEC 61812-1
    directives
    2006/95/EC - low voltage directive
    2004/108/EC - electromagnetic compatibility
    product certifications
    CSA
    CCC
    RCM
    China RoHS
    CE
    GL
    UL
    EAC
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP40 housing: conforming to IEC 60529
    IP20 terminals: conforming to IEC 60529
    IP50 front panel: conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60664-1
    vibration resistance
    20 m/s² (f= 10…150 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn not operating for 11 ms conforming to IEC 60068-2-27
    5 gn in operation for 11 ms conforming to IEC 60068-2-27
    relative humidity
    95 % at 25…55 °C
    electromagnetic compatibility
    Fast transients immunity test - test level: 1 kV level 3 (capacitive connecting clip) conforming to IEC 61000-4-4
    Surge immunity test - test level: 1 kV level 3 (differential mode) conforming to IEC 61000-4-5
    Surge immunity test - test level: 2 kV level 3 (common mode) conforming to IEC 61000-4-5
    Electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
    Electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 (80 MHz...1 GHz) conforming to IEC 61000-4-3
    Conducted RF disturbances - test level: 10 V level 3 (0.15...80 MHz) conforming to IEC 61000-4-6
    Fast transient bursts - test level: 2 kV level 3 (direct contact) conforming to IEC 61000-4-4
    Immunity to microbreaks and voltage drops - test level: 30 % (500 ms) conforming to IEC 61000-4-11
    Immunity to microbreaks and voltage drops - test level: 100 % (20 ms) conforming to IEC 61000-4-11
    Packing Units
    Package 1 Weight
    0.108 kg
    Package 1 Height
    0.260 dm
    Package 1 width
    0.820 dm
    Package 1 Length
    0.950 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages14
    • English12
    • Chinese3
    • Finnish3
    • French4
    • German3
    • Italian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.8 MB
    Date 3/27/20
    prp.document.label.format pdf
    Size 5 MB
    Date 3/30/20
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.8 MB
    Date 5/10/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Zelio Timer RE22 and RENF22R2MMW (Version 1.0)
    Description
    RE22 and RENF22R2MMW CCC Certificate 2014010303687033
    prp.document.label.format pdf
    Size 1.7 MB
    Date 5/23/19
    Description
    RE22 and RENF22R2MMW CCC Certificate 2014010303687033
    UL Listed RE17, RE22, REXL, RE48A, RE88857, RE88865, RE88867, RENF22R2MMW (Version 1.0)
    Files in document
    pdf
    473.4 KB
    pdf
    475.7 KB
    Description
    NRNT_NRNT7_E173076_Timer New NFC Timer RENF22R2MMW
    prp.document.label.format zip
    Size 949 KB
    Date 5/19/15
    Files in document
    pdf
    473.4 KB
    pdf
    475.7 KB
    Description
    NRNT_NRNT7_E173076_Timer New NFC Timer RENF22R2MMW
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 3/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RE22R2CMR : Modular timing relay, 8 A, 2 CO, 0.05 s...300 h, off delay, 24...240 V AC/DC
    Description
    Modular timing relay, 8 A, 2 CO, 0.05 s...300 h, off delay, 24...240 V AC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Modular timing relay, 8 A, 2 CO, 0.05 s...300 h, off delay, 24...240 V AC/DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Timer RE22 (Version Add ROHS Directive)
    Description
    Manufacturer DOC-RE22 Juret/Sprint2 series
    prp.document.label.format pdf
    Size 432.5 KB
    Date 7/22/19
    Description
    Manufacturer DOC-RE22 Juret/Sprint2 series
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 4/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RE22R2CMR : Modular timing relay, 8 A, 2 CO, 0.05 s...300 h, off delay, 24...240 V AC/DC
    Description
    Modular timing relay, 8 A, 2 CO, 0.05 s...300 h, off delay, 24...240 V AC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Modular timing relay, 8 A, 2 CO, 0.05 s...300 h, off delay, 24...240 V AC/DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 4/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RE22R2CMR : Modular timing relay, 8 A, 2 CO, 0.05 s...300 h, off delay, 24...240 V AC/DC
    Description
    Modular timing relay, 8 A, 2 CO, 0.05 s...300 h, off delay, 24...240 V AC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    Modular timing relay, 8 A, 2 CO, 0.05 s...300 h, off delay, 24...240 V AC/DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram



  • Technical Description

    Function C: Off-Delay Relay with Control Signal
    Description

    After energisation of power supply and energization of Y1 causes output(s) R close(s). When Y1 deenergizes, timing T starts.At the end of this timing period T,the output(s) R revert(s) to its/their initial position.The second output (R2) can be either timed (when set to "TIMED") or instantaneous (when set to "INST").

    Function: 1 Output


    Function: 2 Outputs


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    U -

    Supply

    T -

    Timing period

    R1/R2 -

    2 timed outputs

    R2 inst. -

    The second output is instantaneous if the right position is selected

    Y1 -

    Retrigger / Restart control