Welcome to the Schneider Electric corporate Website

Select your location

View all   Zelio Timer Relays
Schneider Electric RE88857301 Image
Discontinued

RE88857301

Schneider Electric RE88857301 Image
Discontinued
RE88857301

universal plug-in timing relay - 220..240 V AC - 2 C/O

Show more characteristics
Commercial status
Discontinued on 01 June 2016
End-of-service on 01 June 2016
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Time
    product or component type
    Universal timing relay
    electrical connection
    Plug-in sub-base 11 pin(s)
    discrete output type
    Relay
    contacts type and composition
    2 C/O timed contact
    2 C/O timed or instantaneous contact
    component name
    RE88857
    time delay type
    AM
    A1
    AMt
    A2
    time delay range
    359964 s
    999.9 s
    9999 s
    599940 s
    59994 s
    5999.4 s
    3599640 s
    5999 s
    99.99 s
    359940 s
    35996400 s
    [In] rated current
    8 A
    display type
    LCD
    Complementary
    product front plate size
    48 x 48 mm
    [Us] rated supply voltage
    24 V AC/DC
    220...240 V AC
    voltage range
    0.85...1.1 Us
    display digits
    4 digit(s) - 8 mm in height
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.03 % +/- 20 ms
    setting accuracy of time delay
    +/- 0.03 % +/- 20 ms of full scale
    minimum pulse duration
    50 ms
    reset time
    0.05 ms after time delay, on de-energisation
    0.05 ms during time delay, on de-energisation
    power consumption in VA
    1 VA at 24 V
    11 VA at 220 V
    maximum power consumption in W
    0.5 W at 24 V
    breaking capacity
    2000 VA for resistive load
    breaking capacity
    190 W (resistive)
    maximum switching voltage
    250 V AC
    30 V DC
    temporary permissible current
    15 A for < 10 s
    minimum output current
    100 mA
    electrical durability
    100000 cycles at 250 V AC for resistive load
    mechanical durability
    5000000 cycles
    mounting support
    Panel mounted: system supplied with the product
    Base mounted: socket
    local signalling
    None
    net weight
    0.14 kg
    Environment
    immunity to microbreaks
    30 ms
    standards
    VDE 2021
    VDE 0435
    IEC 60255
    product certifications
    CURus
    CSA
    ambient air temperature for storage
    -30…70 °C
    ambient air temperature for operation
    -10…60 °C
    IP degree of protection
    IP65 (front panel)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 426.1 KB
    Date 7/1/02
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 48 mm



  • Mounting and Clearance

    Panel Cut-Out



  • Connections and Schema

    Wiring Diagram
    Terminal Referencing


    1
    Another load may be connected

    Internal Wiring Diagram



  • Technical Description

    Function A1: Delay on Energisation

    The timing period T begins on energisation. After timing, the output closes. The second output is instantaneous.


    1 timed contact.

    1 instantaneous contact.


    Function A2: Delay on Energisation
    Description

    The timing period T begins on energisation. After timing, the output closes.



    Function AM: Delay on Energisation
    Description


    Memory during the time delay period. Reset


    Function AMt: Delay on Energisation
    Description


    Memory during and after the time delay period. Reset.


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply


Compare products: /