Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Timer Relays
Schneider Electric RE88865185 Image
Discontinued

RE88865185

Schneider Electric RE88865185 Image
Discontinued
RE88865185

multifunction timing relay - 1 s..100 h - 24..240 V AC - 1 contact

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

RE88865185 is replaced by:
Product
Qty
RE17RMXMU
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 December 2014
1
  • Main
    range of product
    Zelio Time
    product or component type
    Industrial timing relay
    contacts type and composition
    1 C/O timed contact, AgNi (cadmium free)
    component name
    RE88865
    time delay type
    Tl
    Pt
    N
    Ad
    P
    W
    O
    Ah
    Tt
    time delay range
    10 min
    100 h
    10 h
    1 s
    1 h
    1 min
    10 s
    Complementary
    discrete output type
    Relay
    width pitch dimension
    22.5 mm
    [Us] rated supply voltage
    24 V DC
    24...240 V AC 50/60 Hz
    voltage range
    0.85...1.1 Us
    connections - terminals
    Screw terminals, 2 x 1.5 mm² with cable end
    Screw terminals, 2 x 2.5 mm² without cable end
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.5 % conforming to IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    setting accuracy of time delay
    +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
    minimum pulse duration
    100 ms under load
    30 ms
    maximum reset time
    100 ms on de-energisation
    on-load factor
    100 %
    maximum power consumption
    32 VA at 240 V
    maximum power consumption
    0.6 W at 24 V
    1.5 W at 240 V
    breaking capacity
    2000 VA
    breaking capacity
    80 W
    minimum switching current
    10 mA
    maximum switching current
    8 A
    maximum switching voltage
    250 V
    electrical durability
    100000 cycles at 8 A, 250 V for resistive load
    mechanical durability
    5000000 cycles
    [Uimp] rated impulse withstand voltage
    5 kV for 1.2…50 µs conforming to IEC 60664-1
    5 kV for 1.2…50 µs conforming to IEC 61812-1
    marking
    CE
    creepage distance
    4 kV/3 conforming to IEC 60664-1
    surge withstand
    1 kV differential mode conforming to IEC 61000-4-5 level 3
    2 kV common mode conforming to IEC 61000-4-5 level 3
    mounting support
    35 mm symmetrical mounting rail conforming to EN 50022
    local signalling
    LED indicator (green)flashing: timing in progress:
    LED indicator (green)on steady: relay energised, no timing in progress:
    LED indicator (green)pulsing: relay energised, no timing in progress:
    net weight
    0.09 kg
    Environment
    immunity to microbreaks
    10 ms
    dielectric strength
    2.5 kV for 1 mA/1 minute at 50 Hz conforming to IEC 61812-1
    standards
    EN 50081-1/2
    IEC 61812-1
    73/23/EEC
    93/68/EEC
    IEC 60669-2-3
    EN 50082-1/2
    89/336/EEC
    product certifications
    CSA
    CULus
    GL
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -30…60 °C
    IP degree of protection
    IP20 (terminal block) conforming to IEC 60529
    IP40 (housing) conforming to IEC 60529
    IP50 (front face) conforming to IEC 60529
    vibration resistance
    0.35 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
    relative humidity
    93 % without condensation conforming to IEC 60068-2-3
    resistance to electrostatic discharge
    6 kV in contact conforming to EN/IEC 61000-4-2 level 3
    8 kV in air conforming to EN/IEC 61000-4-2 level 3
    resistance to electromagnetic fields
    10 V/m 80 MHz to 1 GHz conforming to ENV 50140/204 level 3
    10 V/m 80 MHz to 1 GHz conforming to IEC 61000-4-3 level 3
    resistance to fast transients
    1 kV (capacitive connecting clip) conforming to IEC 61000-4-4 level 3
    2 kV (direct) conforming to IEC 61000-4-4 level 3
    immunity to radioelectric fields
    10 V (0.15...80 MHz) conforming to ENV 50141 (IEC 61000-4-6)
    immunity to voltage dips
    30 % / 10 ms conforming to IEC 61000-4-11
    60 % / 100 ms conforming to IEC 61000-4-11
    95 % / 5 s conforming to IEC 61000-4-11
    disturbance radiated/conducted
    Class B conforming to EN 55022 (EN 55011 group 1)
    Packing Units
    Package 1 Weight
    0.103 kg
    Package 1 Height
    0.280 dm
    Package 1 width
    0.880 dm
    Package 1 Length
    1.100 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 107.8 KB
    Date 11/1/11
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 184.7 KB
    Date 11/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 22.5 mm



  • Connections and Schema

    Wiring Diagram



  • Technical Description

    Function Ad : Pulse Delayed Relay with Control Signal
    Description

    After power-up, pulsing or maintaining of control contact C starts the timing T.

    At the end of this timing period T, the output R closes.

    The output R will be reset the next time control contact C is pulsed or maintained.

    Function: 1 Output



    Function Ah : Pulse Delayed Relay (Single Cycle) with Control Signal
    Description

    After power-up, pulsing or maintaining of control contact C starts the timing T. A single cycle then starts with 2 timing periods T of equal duration (start with output in rest position).

    Output R closes at the end of the first timing period T and reverts to its initial position at the end of the second timing period T.

    Control contact C must be reset in order to re-start the single flashing cycle.

    Function: 1 Output



    Function N : Retriggerable Interval Relay with Control Signal On
    Description

    After power-up and an initial control pulse C, the output R closes.

    If the interval between two control pulses C is greater than the set timing period T, timing elapses normally and the output R closes at the end of the timing period. If the interval is not greater than the set timing period, the output R remains closed until this condition is met.

    Function: 1 Output



    Function O : Retriggerable Interval Delayed Relay with Control Signal On
    Description

    An initial timing period T begins on energisation. At the end of this timing period, the output R closes.

    As soon as there is a control pulse C, the output R reverts to its initial state until the interval between two control pulses is less than the value of the set timing period T. Otherwise, the output R closes at the end of the timing period T.

    Function: 1 Output



    Function P : Pulse Delayed Relay with Fixed Pulse Length
    Description

    The timing period T begins on energisation.

    At the end of this period, the output R closes for a fixed time P.

    Function: 1 Output


    P = 500 ms


    Function Pt : Pulse Delayed Relay (Summation and Fixed Pulse Length) with Control Signal Off
    Description

    On energisation, timing period T starts (it can be interrupted by operating the Gate control contact G).

    At the end of this period, the output R closes for a fixed time P.

    Function: 1 Output


    T = t1 + t2 + ...

    P = 500 ms


    Function Tl: Impulse Relay
    Description

    After power-up, pulsing or maintaining of control contact C switches the output on.

    A second pulse on the control contact C switches the output R off.



    Function Tt : Retriggerable Bistable Relay with Control Signal On
    Description

    After power-up, pulsing or maintaining of control contact C switches output R on and starts timing T.

    The output switches off at the end of the timing period T or following a second pulse on the control contact C.

    Function: 1 Output



    Function W : Interval Relay with Control Signal Off
    Description

    After power-up and opening of the control contact, the output(s) close(s) for a timing period T.

    At the end of this timing period the output(s) revert(s) to its/their initial state.

    The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.).


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply