Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MiCOM P11x
Schneider Electric REL10040 Image

REL10040

Schneider Electric REL10040 Image
REL10040

P111 basic - 4 BI 4BO - Ion 1/5A 0.01-2Ion - Vx 24-60VAC/DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    MiCOM P11x
    relay application
    Feeder
    protection type
    Recloser ANSI code: 79
    Lockout ANSI code: 86
    Thermal overload protection ANSI code: 49RMS
    Phase undercurrent ANSI code: 37
    Earth fault ANSI code: 50N/51N
    Breaker failure ANSI code: 50BF
    Phase overcurrent ANSI code: 50/51
    Negative sequence/unbalance ANSI code: 46
    Broken conductor ANSI code: 46BC
    communication protocol
    Modbus RTU by RS485 in rear
    IEC 60870-5-103 by USB in front
    input output max capacity
    4 inputs + 4 outputs
    communication port protocol
    IEC 60870-5-103
    Modbus RTU
    Complementary
    auxiliary supply
    24...60 V AC
    [Us] rated supply voltage
    24...60 V DC 19…72 V
    control and monitoring type
    Latching/acknowledgement
    Switching of groups of settings
    metering type
    Phase currents
    network and machine diagnosis type
    Fault recording
    Event recording
    display type
    LCD display: 2 lines of 16 characters ASCII (European characters) and 9
    communication port support
    RS485
    USB
    Environment
    type of measurement
    Current
    device mounting
    Flush
    mounting mode
    Flush-mounted
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    MiCOM series 10 20 - Simple relays catalog (Version 2.0)
    Description
    MiCOM series 10, 20 - simple relays catalog including P111, P115, P116, P220, P225, P521, P921, P922, P923.
    prp.document.label.format pdf
    Size 11.9 MB
    Date 1/15/15
    Description
    MiCOM series 10, 20 - simple relays catalog including P111, P115, P116, P220, P225, P521, P921, P922, P923.
    User guide
    Format
    Size
    Date
    Add to My Documents
    MiCOM P111Enh Manual (global file) P111Enh/EN/M version 1.3 (Version Global_2015_04_07_v1.4)
    Description
    MiCOM P111Enh Entry Range Overcurrent Relay, SW Version 1C, Manual (global file) P111Enh P111Enh/EN/M v1.3
    prp.document.label.format pdf
    Size 10 MB
    Date 4/27/16
    Description
    MiCOM P111Enh Entry Range Overcurrent Relay, SW Version 1C, Manual (global file) P111Enh P111Enh/EN/M v1.3
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.