Welcome to the Schneider Electric corporate Website

Select your location

View all   MiCOM P11x
Schneider Electric REL10054 Image

REL10054

Schneider Electric REL10054 Image
REL10054

P111 basic - 8 BI 6BO - Ion 1/5A 0.01-12Ion - Vx 24-60VAC/DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    MiCOM P11x
    relay application
    Feeder
    protection type
    Recloser ANSI code: 79
    Lockout ANSI code: 86
    Thermal overload protection ANSI code: 49RMS
    Phase undercurrent ANSI code: 37
    Earth fault ANSI code: 50N/51N
    Breaker failure ANSI code: 50BF
    Phase overcurrent ANSI code: 50/51
    Negative sequence/unbalance ANSI code: 46
    Broken conductor ANSI code: 46BC
    communication protocol
    Modbus RTU by RS485 in rear
    IEC 60870-5-103 by USB in front
    communication port protocol
    Modbus RTU
    IEC 60870-5-103
    Complementary
    auxiliary supply
    24...60 V AC
    [Us] rated supply voltage
    24...60 V DC 19…72 V
    control and monitoring type
    Latching/acknowledgement
    Switching of groups of settings
    metering type
    Phase currents
    network and machine diagnosis type
    Fault recording
    Event recording
    display type
    LCD display: 2 lines of 16 characters ASCII (European characters) and 9
    communication port support
    RS485
    USB
    Environment
    type of measurement
    Current
    device mounting
    Flush
    mounting mode
    Flush-mounted
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    MiCOM series 10 20 - Simple relays catalog (Version 2.0)
    Description
    MiCOM series 10, 20 - simple relays catalog including P111, P115, P116, P220, P225, P521, P921, P922, P923.
    prp.document.label.format pdf
    Size 11.9 MB
    Date 1/15/15
    Description
    MiCOM series 10, 20 - simple relays catalog including P111, P115, P116, P220, P225, P521, P921, P922, P923.
    User guide
    Format
    Size
    Date
    Add to My Documents
    MiCOM P111Enh Manual (global file) P111Enh/EN/M version 1.3 (Version Global_2015_04_07_v1.4)
    Description
    MiCOM P111Enh Entry Range Overcurrent Relay, SW Version 1C, Manual (global file) P111Enh P111Enh/EN/M v1.3
    prp.document.label.format pdf
    Size 10 MB
    Date 4/27/16
    Description
    MiCOM P111Enh Entry Range Overcurrent Relay, SW Version 1C, Manual (global file) P111Enh P111Enh/EN/M v1.3
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /