Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MiCOM P11x
Schneider Electric REL10105 Image

REL10105

Schneider Electric REL10105 Image
REL10105

P115 self power - In 5A - Ion 5A 0.01-2Ion - Vx 24-60VAC/DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    MiCOM P11x
    device short name
    P115
    relay application
    Feeder
    protection type
    Lockout ANSI code: 86
    Thermal overload protection ANSI code: 49RMS
    Earth fault ANSI code: 50N/51N
    Breaker failure ANSI code: 50BF
    Phase overcurrent ANSI code: 50/51
    Negative sequence/unbalance ANSI code: 46
    communication protocol
    Modbus RTU by RS485 in rear
    IEC 60870-5-103 by USB in front
    input output max capacity
    2 inputs + 4 outputs
    communication port protocol
    Modbus RTU
    IEC 60870-5-103
    Complementary
    auxiliary supply
    24...60 V AC/DC
    [Us] rated supply voltage
    24...60 V AC/DC 19…72 V
    control and monitoring type
    Latching/acknowledgement
    Switching of groups of settings
    metering type
    Phase currents
    network and machine diagnosis type
    Fault recording
    Event recording
    display type
    LCD display: 2 lines of 16 characters ASCII (European characters) and 9
    earth current inputs
    5 A 0.05...10 Ion
    5 A 0.2...40 In
    communication port support
    USB
    RS485
    Environment
    type of measurement
    Current
    device mounting
    Flush
    mounting mode
    Flush-mounted
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    MiCOM series 10 20 - Simple relays catalog (Version 2.0)
    Description
    MiCOM series 10, 20 - simple relays catalog including P111, P115, P116, P220, P225, P521, P921, P922, P923.
    prp.document.label.format pdf
    Size 11.9 MB
    Date 1/15/15
    Description
    MiCOM series 10, 20 - simple relays catalog including P111, P115, P116, P220, P225, P521, P921, P922, P923.
    User guide
    Format
    Size
    Date
    Add to My Documents
    MiCOM P115, Manual (global file) P115/EN M/C43 (Version Global_2015_04_01_C43)
    Description
    MiCOM P115 Dual / CT-Powered Overcurrent Relay, SW Version 2A, Manual (global file) P115/EN M/C43
    prp.document.label.format pdf
    Size 2 MB
    Date 4/27/16
    Description
    MiCOM P115 Dual / CT-Powered Overcurrent Relay, SW Version 2A, Manual (global file) P115/EN M/C43
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    REL10105 : P115 self power - In 5A - Ion 5A 0.01-2Ion - Vx 24-60VAC/DC
    Description
    P115 self power - In 5A - Ion 5A 0.01-2Ion - Vx 24-60VAC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    P115 self power - In 5A - Ion 5A 0.01-2Ion - Vx 24-60VAC/DC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    REL10105 : P115 self power - In 5A - Ion 5A 0.01-2Ion - Vx 24-60VAC/DC
    Description
    P115 self power - In 5A - Ion 5A 0.01-2Ion - Vx 24-60VAC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    P115 self power - In 5A - Ion 5A 0.01-2Ion - Vx 24-60VAC/DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.