Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all MiCOM P11x
Schneider Electric REL10495 Image

REL10495

Schneider Electric REL10495 Image
REL10495

P116 dual powered - In 5A - Ion 1A 0.1-40Ion - Vx 60-240VAC/60-250VDC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    MiCOM P11x
    device short name
    P116
    relay application
    Feeder
    protection type
    Lockout ANSI code: 86
    Thermal overload protection ANSI code: 49RMS
    Earth fault ANSI code: 50N/51N
    Breaker failure ANSI code: 50BF
    Phase overcurrent ANSI code: 50/51
    Negative sequence/unbalance ANSI code: 46
    communication port protocol
    Modbus RTU
    IEC 60870-5-103
    Complementary
    auxiliary supply
    60...240 V AC
    60...250 V DC
    [Us] rated supply voltage
    90...240 V AC 71…265 V
    60...250 V DC 48…300 V
    control and monitoring type
    Latching/acknowledgement
    Switching of groups of settings
    metering type
    Phase currents
    network and machine diagnosis type
    Fault recording
    Event recording
    display type
    LCD display: 2 lines of 16 characters ASCII (European characters) and 9
    earth current inputs
    5 A
    communication port support
    RS485
    USB
    Environment
    type of measurement
    Current
    device mounting
    Wall
    mounting mode
    Wall-mounted
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    MiCOM series 10 20 - Simple relays catalog (Version 2.0)
    Description
    MiCOM series 10, 20 - simple relays catalog including P111, P115, P116, P220, P225, P521, P921, P922, P923.
    Size pdf
    Size 11.9 MB
    Date 1/15/15
    Description
    MiCOM series 10, 20 - simple relays catalog including P111, P115, P116, P220, P225, P521, P921, P922, P923.
    User guide
    Format
    Size
    Date
    Add to My Documents
    MiCOM P116, Manual (global file) P116/EN M/A11 version 2.7 (Version 2013)
    Description
    MiCOM P116 Dual / CT and VX Powered Overcurrent Relay, SW Version 1C, Manual (global file) P116/EN M/A11v2.7
    Size pdf
    Size 8.7 MB
    Date 4/27/16
    Description
    MiCOM P116 Dual / CT and VX Powered Overcurrent Relay, SW Version 1C, Manual (global file) P116/EN M/A11v2.7
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /