Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all MiCOM P22x
Schneider Electric REL22503 Image
Discontinued

REL22503

Schneider Electric REL22503 Image
Discontinued
REL22503

P225 over/under voltage - Modbus + 6 RTDS monitoring

Show more characteristics
REL22503  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    MiCOM P225
    device short name
    P225
    relay application
    Motor protection
    protection type
    Earth fault ANSI code: 50G/51G
    Phase undercurrent ANSI code: 37
    Underspeed (2 set points) ANSI code: 14
    Starts per hour ANSI code: 66
    Thermal overload protection ANSI code: 49RMS
    Undervoltage ANSI code: 27
    Overvoltage ANSI code: 59
    Locked rotor
    Negative sequence overcurrent ANSI code: 46
    Overcurrent ANSI code: 50/51
    Breaker failure ANSI code: 50BF
    number of inputs
    11
    0
    4
    1.3
    number of outputs
    6 discrete
    2 analog
    communication port protocol
    Modbus RTU
    IEC 60870-5-103
    DNP3
    Complementary
    [Us] rated supply voltage
    24...250 V DC 19.2…300 V
    48...250 V DC 38.4…300 V
    48...240 V AC 38.4…264 V
    control and monitoring type
    Circuit breaker/contactor control
    network and machine diagnosis type
    Fault recording
    Event recording
    Disturbance recording15 s
    switchgear diagnosis type
    VT supervision ANSI code: VTS
    CT supervision ANSI code: CTS
    Trip circuit supervision ANSI code: TCS
    display type
    Backlit LCD: 2 lines of 16 characters
    discrete input voltage
    24...250 V DC 19.2 V standard variant
    48...250 V AC 19.2 V standard variant
    48...250 V DC 105 V further option
    48...250 V DC 77 V further option
    48...250 V DC 154 V further option
    48...240 V AC 105 V further option
    48...240 V AC 77 V further option
    48...240 V AC 154 V further option
    communication port support
    RS485
    RS232
    Environment
    height
    177 mm total:
    157.5 mm embedded:
    width
    103 mm
    depth
    270 mm total:
    240 mm embedded:
    device mounting
    Flush
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /