Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all MiCOM P92x
Schneider Electric REL29202 Image
Discontinued

REL29202

Schneider Electric REL29202 Image
Discontinued
REL29202

P922 voltage/frequency relay - IEC 60870-5-103

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    MiCOM P922
    device short name
    P922
    relay application
    Voltage control relay
    protection type
    3-pole breaker
    Overvoltage ANSI code: 59
    Neutral voltage displacement ANSI code: 59N
    Undervoltage protection ANSI code: 27
    Underfrequency ANSI code: 81L
    Overfrequency ANSI code: 81O
    number of inputs
    4 voltage
    5 discrete
    number of outputs
    8 discrete
    communication port protocol
    DNP3
    IEC 60870-5-103
    Complementary
    [Us] rated supply voltage
    24...250 V DC 19.2…300 V
    48...250 V DC 38.4…300 V
    48...240 V AC 38.4…264 V
    network and machine diagnosis type
    Fault recording
    Event recording
    Disturbance recording15 s
    switchgear diagnosis type
    Trip circuit supervision ANSI code: TCS
    display type
    Backlit LCD: 2 lines of 16 characters
    discrete input voltage
    24...250 V DC 19.2 V standard variant
    48...250 V AC 19.2 V standard variant
    48...250 V DC 105 V further option
    48...250 V DC 77 V further option
    48...250 V DC 154 V further option
    48...240 V AC 105 V further option
    48...240 V AC 77 V further option
    48...240 V AC 154 V further option
    communication port support
    RS232
    RS485
    Environment
    height
    177 mm total:
    157.5 mm embedded:
    width
    103 mm
    depth
    270 mm total:
    240 mm embedded:
    device mounting
    Flush
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /