Welcome to the Schneider Electric corporate Website

Select your location

View all   Easergy P5 Protection Relays
Schneider Electric REL51020 Image

REL51020

Schneider Electric REL51020 Image
REL51020

Easergy P5 10TE blanking plate for rack mounting

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Easergy P5
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Complementary
    height
    177 mm
    width
    50.2 mm
    depth
    1 mm
    net weight
    0.07 kg
    Environment
    ambient air temperature for operation
    -40…70 °C
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    REL51020 : Easergy P5 10TE blanking plate for rack mounting
    Description
    Easergy P5 10TE blanking plate for rack mounting
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    Easergy P5 10TE blanking plate for rack mounting
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    REL51020 : Easergy P5 10TE blanking plate for rack mounting
    Description
    Easergy P5 10TE blanking plate for rack mounting
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    Easergy P5 10TE blanking plate for rack mounting
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    REL51020 : Easergy P5 10TE blanking plate for rack mounting
    Description
    Easergy P5 10TE blanking plate for rack mounting
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    Easergy P5 10TE blanking plate for rack mounting
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /