Welcome to the Schneider Electric corporate Website

Select your location

View all   Easergy P5 Protection Relays
Schneider Electric REL51034 Image

REL51034

Schneider Electric REL51034 Image
REL51034

Easergy P5 extension module with backup memory - slots P

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Easergy P5
    accessory / separate part category
    Modules and interfaces
    product or component type
    Communication module
    Environment
    ambient air temperature for operation
    -40…70 °C
    height
    176 mm
    width
    20 mm
    depth
    26 mm
    net weight
    0.037 kg
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    REL51034 : Easergy P5 extension module with backup memory - slots P
    Description
    Easergy P5 extension module with backup memory - slots P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Easergy P5 extension module with backup memory - slots P
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    REL51034 : Easergy P5 extension module with backup memory - slots P
    Description
    Easergy P5 extension module with backup memory - slots P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Easergy P5 extension module with backup memory - slots P
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    REL51034 : Easergy P5 extension module with backup memory - slots P
    Description
    Easergy P5 extension module with backup memory - slots P
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Easergy P5 extension module with backup memory - slots P
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /