Welcome to the Schneider Electric corporate Website

Select your location

View all   Easergy P5 Protection Relays
Schneider Electric REL51045 Image

REL51045

Schneider Electric REL51045 Image
REL51045

Easergy P5 IRIG-B module

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Easergy P5
    accessory / separate part category
    Modules and interfaces
    product or component type
    Communication module
    Environment
    ambient air temperature for operation
    -40…70 °C
    height
    96 mm
    width
    36 mm
    depth
    78 mm
    net weight
    0.1 kg
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    REL51045 : REL51045_ROHS_CHINA_DECLARATION
    Description
    REL51045_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    REL51045_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    REL51045 : REL51045_ROHS_DECLARATION
    Description
    REL51045_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    REL51045_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    REL51045 : REL51045_REACH_DECLARATION
    Description
    REL51045_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    REL51045_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /