Welcome to the Schneider Electric corporate Website

Select your location

View all   Easergy P5 Protection Relays
Schneider Electric REL51059 Image

REL51059

Schneider Electric REL51059 Image
REL51059

90° bent ring tongue terminal for wire 0,5-1,5 sqmm (AWG 22-16)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Easergy P5
    accessory / separate part category
    Wiring accessory
    product or component type
    Ring wiring terminal
    quantity pack
    600 pieces
    Complementary
    height
    13 mm
    width
    8 mm
    depth
    12 mm
    net weight
    0.001 kg
    Environment
    ambient air temperature for operation
    -40…70 °C
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    REL51059 : 90° bent ring tongue terminal for wire 0,5-1,5 sqmm (AWG 22-16)
    Description
    90° bent ring tongue terminal for wire 0,5-1,5 sqmm (AWG 22-16)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    90° bent ring tongue terminal for wire 0,5-1,5 sqmm (AWG 22-16)
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    REL51059 : 90° bent ring tongue terminal for wire 0,5-1,5 sqmm (AWG 22-16)
    Description
    90° bent ring tongue terminal for wire 0,5-1,5 sqmm (AWG 22-16)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    90° bent ring tongue terminal for wire 0,5-1,5 sqmm (AWG 22-16)
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    REL51059 : 90° bent ring tongue terminal for wire 0,5-1,5 sqmm (AWG 22-16)
    Description
    90° bent ring tongue terminal for wire 0,5-1,5 sqmm (AWG 22-16)
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    90° bent ring tongue terminal for wire 0,5-1,5 sqmm (AWG 22-16)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /