Welcome to the Schneider Electric corporate Website

Select your location

View all   Easergy P3 Protection Relays
Schneider Electric REL52104 Image

REL52104

Green premium brand logo
Schneider Electric REL52104 Image
REL52104
Green premium brand logo

Easergy P3F30 110-230V 22DI 13DO 3CT 4VT 2Io RS232 DI 220V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Easergy P3
    product or component type
    Protection relay
    relay application
    Feeder
    product reference
    P3F30-CGGIA-AAEBA-BCAAA
    power supply
    48...230 V AC/DC
    measuring inputs
    : 1/5 A CT phase current 3
    : 5/1 A CT residual current 1
    : 1/0.2 A CT residual current 1
    : 100 V/110 V VT voltage 4
    number of sensors
    0 temperature sensor(s)
    0 arc sensor(s)
    number of Digital Inputs (DI)
    22
    number of Digital Outputs (DO)
    1 watchdog
    13
    number of analogue inputs
    0
    number of analogue outputs
    0
    type of temperature module connection
    Copper cable external module
    Fiber optic cable external module
    communication ports
    USB port 1 front
    RS232 1 rear
    communication protocols
    IEC 61850 ed. 1
    IEC 61850 ed. 2
    IEC 60870-5-101
    IEC 60870-5-103
    DNP3
    DNP3 over ethernet
    Modbus RTU
    Modbus TCP
    Ethernet/IP
    DeviceNet
    Profibus DP
    SPAbus
    cybersecurity
    Password protection
    Port hardening
    protection functions
    Phase overcurrent 50/51
    Directional phase overcurrent 67
    Earth fault overcurrent 50N/51N
    Directional earth fault 67N
    Transient earth fault 67NI
    Capacitor bank unbalance 51C
    Broken conductor 46 I2/I1
    Cold load pick-up
    Switch ON to fault (SOTF)
    Breaker failure 50BF
    Directional active underpower 37P
    Fault locator 21FL
    Recloser 79
    Phase undercurrent 37
    Excessive starting time, locked rotor 48/51LR
    Motor restart inhibition 66
    Capacitor overvoltage 59C
    Negative sequence overcurrent 46
    Overvoltage 59
    Undervoltage 27
    Positive sequence undervoltage 27P
    Earth fault overvoltage 59N
    Underfrequency 81/81N
    Rate of change of frequency 81R
    Synchro-check 25
    Lockout relay 86
    CT supervision 60
    VT supervision 60
    H2 detection
    H2 detection 68H2
    H5 detection 68H5
    H5 detection
    Programmable stages 99
    Programmable curve
    arc flash protection
    No
    measurement functions
    Current 3-phase
    Current zero sequence
    Current positive sequence
    Current negative sequence
    Current ratio of negative and positive
    Voltage phase to earth
    Voltage phase to phase
    Voltage zero sequence
    Voltage positive sequence
    Voltage negative sequence
    Voltage ratio of negative and positive
    Short circuit fault reactance
    Fault location current
    Earth fault reactance
    Frequency
    Active power
    RMS active power
    Reactive power
    RMS reactive power
    Apparent power
    RMS apparent power
    Active energy
    Reactive energy
    Cos φ
    Tan φ
    Power angle
    Power factor
    Voltage phasor diagram view
    Current phasor diagram view
    Current 2nd, 15th harmonics with THD
    Voltage 2nd, 15th harmonics with THD
    Voltage interruption
    Condition monitoring CB wear
    control functions
    Switchgear control and monitoring
    Programmable switchgear interlocking
    Local control on single-line diagram
    Local control with I/O keys
    Local/remote control
    2 function keys
    Mobile application with Easergy SmartApp
    Web-server
    Programmable logic
    controllable switchgear devices
    6 controlled + 8 displayed
    number of setting groups
    4
    monitoring functions
    Trip circuit supervision 74
    Circuit breaker monitoring
    Relay self-monitoring
    logs and records
    Event recording
    Disturbance recording
    Tripping context
    switchgear diagnosis type
    CT/VT supervision ANSI code: 60
    CT supervision
    Trip circuit supervision ANSI code: TCS
    connections - terminals
    Screw removable (digital input/output)
    Pin fixed (current transformer)
    Pin removable (voltage transformer)
    Complementary
    operating threshold
    220...230 V AC/DC
    time synchronisation protocol
    IRIG-B
    web server
    Embedded HTTP server
    software name
    EcoStruxure Power Device
    ESetup Easergy Pro
    number of key
    2 customizable
    local signalling
    2 LEDs
    16 LEDs programmable
    standards
    IEC
    height
    176 mm
    width
    270 mm
    depth
    230 mm
    net weight
    4.2 kg maximum
    Environment
    electromagnetic compatibility
    Emission tests conforming to IEC/EN 60255-26 ed. 3
    Emission tests class A conforming to CISPR 11
    Emission tests class A conforming to CISPR 22
    EMC immunity conforming to IEC/EN 60255-26 ed. 3
    EMC immunity conforming to EN/IEC 61000-4-18
    EMC immunity level 4 conforming to EN/IEC 61000-4-2
    EMC immunity level 3 conforming to EN/IEC 61000-4-3
    EMC immunity level 4 conforming to EN/IEC 61000-4-4
    EMC immunity level 3 conforming to EN/IEC 61000-4-5
    EMC immunity level 3 conforming to EN/IEC 61000-4-6
    EMC immunity conforming to EN/IEC 61000-4-8
    EMC immunity level 5 conforming to EN/IEC 61000-4-9
    EMC immunity conforming to EN/IEC 61000-4-29
    EMC immunity conforming to EN/IEC 61000-4-11
    EMC immunity conforming to EN/IEC 61000-4-17
    mechanical robustness
    Vibrations (level: class II) conforming to IEC 60255-21-1
    Vibrations: Fc conforming to IEC 60068-2-6
    Shocks (level: class II) conforming to IEC 60255-21-2
    Shocks: Ea conforming to IEC 60068-2-27
    Seismic tests method A (level: class II) conforming to IEC 60255-21-3
    Bumps (level: class II) conforming to IEC 60255-21-2
    Bumps: Ea conforming to IEC 60068-2-27
    climatic withstand
    Exposure to dry heat Bb tests conforming to EN/IEC 60068-2-2
    Exposure to cold Ad tests conforming to EN/IEC 60068-2-1
    Exposure to damp heat in service Db tests conforming to EN/IEC 60068-2-30
    Exposure to damp heat in service Cab tests conforming to EN/IEC 60068-2-78
    ambient air temperature for operation
    -40…65 °C
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP54 conforming to IEC 60529
    relative humidity
    0…95 %, without condensation
    maximum operating altitude
    2000 m
    protective treatment
    Conformal coating
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    Up to 10 years extended warranty (Standard warranty 2 years. Please check with your local SE representative for extended warranty availability and conditions)
  • View more View less

    Documents

    Language
    • English11
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Easergy P3 Catalog (Version v16)
    Description
    Network protection relay
    prp.document.label.format pdf
    Size 6.3 MB
    Date 7/16/19
    Description
    Network protection relay
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    REL52104 : Easergy P3F30 110-230V 22DI 13DO 3CT 4VT 2Io RS232 DI 220V
    Description
    Easergy P3F30 110-230V 22DI 13DO 3CT 4VT 2Io RS232 DI 220V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Easergy P3F30 110-230V 22DI 13DO 3CT 4VT 2Io RS232 DI 220V
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product End of Life Instructions - Easergy P3x (Version 1.0)
    Description
    This document explains the dismantling of the medium voltage protection relays of the Easergy P3 Advanced range
    prp.document.label.format pdf
    Size 278.5 KB
    Date 10/1/17
    Description
    This document explains the dismantling of the medium voltage protection relays of the Easergy P3 Advanced range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    REL52104 : Easergy P3F30 110-230V 22DI 13DO 3CT 4VT 2Io RS232 DI 220V
    Description
    Easergy P3F30 110-230V 22DI 13DO 3CT 4VT 2Io RS232 DI 220V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Easergy P3F30 110-230V 22DI 13DO 3CT 4VT 2Io RS232 DI 220V
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.6 MB
    Date 12/21/18
    prp.document.label.format pdf
    Size 665.4 KB
    Date 9/6/18
    prp.document.label.format pdf
    Size 192 KB
    Date 7/12/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile Easergy P3x30 (Version 1.0)
    Description
    The document describe the Product Environnemental Profile for Easergy P3x30
    prp.document.label.format pdf
    Size 381.5 KB
    Date 10/1/17
    Description
    The document describe the Product Environnemental Profile for Easergy P3x30
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    REL52104 : Easergy P3F30 110-230V 22DI 13DO 3CT 4VT 2Io RS232 DI 220V
    Description
    Easergy P3F30 110-230V 22DI 13DO 3CT 4VT 2Io RS232 DI 220V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Easergy P3F30 110-230V 22DI 13DO 3CT 4VT 2Io RS232 DI 220V
  • View more View less

    Software and Firmware

    Language
    • English2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    eSetup Easergy Pro V2.2.3 (Version V2.2.3)
    Description
    The eSetup Easergy Pro software is the setting and operating tool for Easergy protection relays. It may be used: - prior to commissioning and without connection to Easergy relays, to prepare Easergy protection and parameter settings, during commissioning, on a PC connected point-to-point to the Easergy relays front panel: to load, unload and modify protection and parameter settings and to obtain all measurements and useful information during commissioning, - during operation, on a PC connected to a set of Easergy relays via Ethernet communication network in order to manage the protection system, to monitor the status of the electrical network and to run diagnostics on any incidents affecting the electrical network. Compatibility with Microsoft® VISTA, XP Windows 7 (32/64) and Windows 10 Compatibility with Easergy P3 devices and Easergy P5 devices.
    prp.document.label.format zip
    Size 175.8 MB
    Date 5/26/20
    Description
    The eSetup Easergy Pro software is the setting and operating tool for Easergy protection relays. It may be used: - prior to commissioning and without connection to Easergy relays, to prepare Easergy protection and parameter settings, during commissioning, on a PC connected point-to-point to the Easergy relays front panel: to load, unload and modify protection and parameter settings and to obtain all measurements and useful information during commissioning, - during operation, on a PC connected to a set of Easergy relays via Ethernet communication network in order to manage the protection system, to monitor the status of the electrical network and to run diagnostics on any incidents affecting the electrical network. Compatibility with Microsoft® VISTA, XP Windows 7 (32/64) and Windows 10 Compatibility with Easergy P3 devices and Easergy P5 devices.
    WAVEWIN Data Management and Analysis System software (Version Version H.G.6)
    Description
    This software is intended for use by individuals working in protection, engineering, and system operations to show the Waveforms from the protection devices.
    prp.document.label.format zip
    Size 4.9 MB
    Date 3/1/17
    Description
    This software is intended for use by individuals working in protection, engineering, and system operations to show the Waveforms from the protection devices.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Functional View



  • Dimensions Drawings

    Base Unit Dimensions