Welcome to the Schneider Electric corporate Website

Select your location

View all   RelayAux
Schneider Electric REL91260 Image

REL91260

Schneider Electric REL91260 Image
REL91260

RelayAux - fast trip and lockout relay - 4 C/O - pick-up time < 10 ms - 24 V DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    RelayAux
    product or component type
    Fast trip and lockout relay
    coil type
    Low consumption
    [Uc] control circuit voltage
    24 V DC (- 20 % + 10 % Un)
    type of connectors
    REL91350 (front connection socket)
    REL91359 (flush mounting socket)
    status LED
    Without
    control type
    Manual reset
    Automatic reset
    local signalling
    Mechanical indicator (red)contact position:
    Complementary
    contacts type and composition
    4 C/O
    insulation resistance measurements
    > 100 MOhm at 500 V DC conforming to IEC 60255-5
    [Uimp] rated impulse withstand voltage
    5 kV during 1.2/50 µs conforming to IEC 60255-5
    contacts material
    AgNi
    permanent current
    10 A
    instantaneous current
    80 A during 200 ms
    200 A during 10 ms
    maximum making capacity
    40 A during 0.5 s at 110 V DC
    mechanical durability
    10000000 cycles
    consumption in permanence (Un)
    Low consumption: 17 W - average
    High consumption: 21 W
    High consumption: 500 W - peak (< 2 ms)
    pick-up time
    10 ms
    maximum contact resistance
    30 mOhm
    inter contact distance
    1.8 mm
    mechanical robustness
    Shocks 11 ms (5 gn) conforming to IEC 60068-2-27
    Bumps 16 ms (10 Gn) conforming to IEC 60068-2-29
    height
    45 mm
    width
    45 mm
    depth
    96.5 mm
    net weight
    0.3 kg
    Environment
    dielectric strength
    2 kV 50 Hz 1 min conforming to IEC 60255-5
    maximum relative humidity
    93 % at 40 °C
    electromagnetic compatibility
    Conducted and radiated emissions criteria A conforming to EN 55022
    Conducted and radiated emissions criteria B conforming to EN 55022
    Electrostatic discharge - test level: 15 kV level 4 (air discharge) conforming to IEC 61000-4-2
    Electrostatic discharge - test level: 8 kV level 4 (contact discharge) conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m, 80 MHz...1 GHz level 3 conforming to IEC 61000-4-3
    Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m, 80 MHz...1 GHz level 3 conforming to ENV 50204
    Electrical fast transient/burst immunity test - test level: 4 kV, 5 kHz level 4 (1 min) conforming to IEC 61000-4-4
    Surge immunity test - test level: 2 kV level 3 (common mode) conforming to IEC 61000-4-5
    Surge immunity test - test level: 1 kV level 3 (differential mode) conforming to IEC 61000-4-5
    Conducted RF disturbances - test level: 10 V, 0.15...80 MHz level 3 conforming to IEC 61000-4-6
    Magnetic field at power frequency - test level: 100 A/m level 5 (continuous) conforming to IEC 61000-4-8
    Magnetic field at power frequency - test level: 1000 A/m level 5 (2 s) conforming to IEC 61000-4-8
    Damped oscillating waves - test level: 2.5 kV, 1 MHz level 3 (common mode) conforming to IEC 60255-22-1
    Damped oscillating waves - test level: 1 kV, 1 MHz level 3 (differential mode) conforming to IEC 60255-22-1
    environmental characteristic
    Exposure to cold in operation conforming to IEC 60068-2-1
    Exposure to cold in storage conforming to IEC 60068-2-1
    Continuous exposure to damp heat in storage 56 d (93 %) conforming to 40 °C conforming to IEC 60068-2-78
    Salt mist in storage conforming to ISO 9227
    Exposure to dry heat in operation conforming to IEC 60068-2-2
    Exposure to dry heat in storage conforming to IEC 60068-2-2
    vibration resistance
    1 gn (f = 58…150 Hz) conforming to IEC 60068-2-1
    +/- 0.075 mm (f = 10…58 Hz) conforming to IEC 60068-2-1
    IP degree of protection
    IP40 conforming to IEC 60529
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -25…70 °C
    fire resistance
    850 °C during 30 s
    operating altitude
    < 2000 m
    directives
    72/23/EEC - low voltage directive
    89/336/EEC - electromagnetic compatibility
    93/68/EEC - low voltage directive
    92/31/EEC - electromagnetic compatibility
    product certifications
    CE
    UL listed file E322124
    RoHS
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.5 MB
    Date 4/26/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 1.1 MB
    Date 7/18/02
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /