Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   RelayAux
Schneider Electric REL91344 Image

REL91344

Schneider Electric REL91344 Image
REL91344

RelayAux - auxiliary supply supervision relay - 4 C/O - 125 VDC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    RelayAux
    product or component type
    Auxiliary supply supervision relay
    [Uc] control circuit voltage
    125 V DC (- 20 % + 10 % Un)
    status LED
    With
    local signalling
    LED
    Complementary
    contacts type and composition
    4 C/O
    insulation resistance measurements
    > 100 MOhm at 500 V DC conforming to IEC 60255-5
    [Uimp] rated impulse withstand voltage
    5 kV during 1.2/50 µs conforming to IEC 60255-5
    contacts material
    AgNi
    permanent current
    10 A
    instantaneous current
    80 A during 200 ms
    200 A during 10 ms
    mechanical durability
    10000000 cycles
    consumption in permanence (Un)
    4.5 W - permanent
    pick-up time
    20 ms
    drop-out time
    400 ms
    maximum contact resistance
    30 mOhm
    inter contact distance
    1.8 mm
    mechanical robustness
    Shocks 11 ms (5 gn) conforming to IEC 60068-2-27
    Bumps 16 ms (10 Gn) conforming to IEC 60068-2-29
    height
    50.4 mm
    width
    42.5 mm
    depth
    96.6 mm
    net weight
    0.25 kg
    Environment
    dielectric strength
    2 kV 50 Hz 1 min conforming to IEC 60255-5
    electromagnetic compatibility
    Conducted and radiated emissions criteria A conforming to EN 55022
    Conducted and radiated emissions criteria B conforming to EN 55022
    Electrostatic discharge - test level: 15 kV level 4 (air discharge) conforming to IEC 61000-4-2
    Electrostatic discharge - test level: 8 kV level 4 (contact discharge) conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m, 80 MHz...1 GHz level 3 conforming to IEC 61000-4-3
    Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m, 80 MHz...1 GHz level 3 conforming to ENV 50204
    Electrical fast transient/burst immunity test - test level: 4 kV, 5 kHz level 4 (1 min) conforming to IEC 61000-4-4
    Surge immunity test - test level: 2 kV level 3 (common mode) conforming to IEC 61000-4-5
    Surge immunity test - test level: 1 kV level 3 (differential mode) conforming to IEC 61000-4-5
    Conducted RF disturbances - test level: 10 V, 0.15...80 MHz level 3 conforming to IEC 61000-4-6
    Magnetic field at power frequency - test level: 100 A/m level 5 (continuous) conforming to IEC 61000-4-8
    Magnetic field at power frequency - test level: 1000 A/m level 5 (2 s) conforming to IEC 61000-4-8
    Damped oscillating waves - test level: 2.5 kV, 1 MHz level 3 (common mode) conforming to IEC 60255-22-1
    Damped oscillating waves - test level: 1 kV, 1 MHz level 3 (differential mode) conforming to IEC 60255-22-1
    environmental characteristic
    Exposure to cold in operation conforming to IEC 60068-2-1
    Exposure to cold in storage conforming to IEC 60068-2-1
    Continuous exposure to damp heat in storage 56 d (93 %) conforming to 40 °C conforming to IEC 60068-2-78
    Salt mist in storage conforming to ISO 9227
    Exposure to dry heat in operation conforming to IEC 60068-2-2
    Exposure to dry heat in storage conforming to IEC 60068-2-2
    vibration resistance
    1 gn (f = 58…150 Hz) conforming to IEC 60068-2-1
    +/- 0.075 mm (f = 10…58 Hz) conforming to IEC 60068-2-1
    IP degree of protection
    IP40 conforming to IEC 60529
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -25…70 °C
    fire resistance
    850 °C during 30 s
    operating altitude
    < 2000 m
    directives
    89/336/EEC - electromagnetic compatibility
    92/31/EEC - electromagnetic compatibility
    93/68/EEC - low voltage directive
    72/23/EEC - low voltage directive
    product certifications
    CE
    RoHS
    UL listed file E322124
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.5 MB
    Date 4/26/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 702.2 KB
    Date 6/15/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.