Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Zelio Electromechanical Relays
Schneider Electric RHK422B Image

RHK422B

Green premium brand logo
Schneider Electric RHK422B Image
RHK422B
Green premium brand logo

plug-in relay - Zelio RHK - latching - 4 C/O - 24 V DC - 1 A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Plug-in relay
    device short name
    RHK
    contacts type and composition
    4 C/O
    contact operation
    Latching
    Low level
    [Uc] control circuit voltage
    24 V DC
    [Ithe] conventional enclosed thermal current
    1 A 40 °C
    status LED
    Without
    control type
    Manual control
    coil interference suppression
    Without
    Complementary
    [Ui] rated insulation voltage
    250 V
    test levels
    Level A group mounting
    operating position
    Any position
    minimum switching capacity
    50 mVA at 1 mA
    50 mVA, 1 V
    contact bounce time
    <= 10 ms
    maximum voltage drop
    <100 V for 3 A at 24 V
    average resistance
    30 mOhm at 20 °C
    average coil consumption
    1.6 W at 20 °C on coil 1
    2.9 W at 20 °C on coil 2
    control circuit voltage limits
    0.8...1.1 Uc conforming to IEC 60255
    drop-out voltage threshold
    0.1...0.3 Uc
    time constant
    12 ms for open contact(s)
    15 ms for closed contact(s)
    mechanical durability
    10000000 cycles
    maximum operating rate
    2 cyc/mn
    operating time
    10...14 ms between energisation of trip coil and closing of NC contact at 20 °C
    12...22 ms between energisation of coil and closing of NO contact at 20 °C
    1...4 ms for energisation/de-energisation
    1.2...4 ms for de-energisation/energisation
    minimum pulse duration
    50 ms
    CAD overall width
    33 mm
    CAD overall height
    43 mm
    CAD overall depth
    90 mm
    terminals description ISO n°1
    (A1-A2)CO
    (41-42-44)OC
    (21-22-24)OC
    (B1-B2)CO
    (11-12-14)OC
    (31-32-34)OC
    net weight
    0.09 kg
    compatibility code
    RHK
    Environment
    standards
    IEC 255
    NF C 45-250
    VDE 0435
    BS 4794
    product certifications
    EDF
    UR
    USSR
    BV
    CSA
    ASE
    protective treatment
    TC
    dielectric strength
    2500 V
    ambient air temperature for operation
    -5…40 °C conforming to IEC 60255
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    6 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
    6 gn (f= 10…55 Hz) conforming to NF C 20-616
    shock resistance
    30 gn for 11 ms conforming to NF C 20-608
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certificate RXM, RHK, RHN, RHZ, RPF (Version 1.0)
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    Size htm
    Size 211 B
    Date 12/12/12
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RHK422B : plug-in relay - Zelio RHK - latching - 4 C/O - 24 V DC - 1 A
    Description
    plug-in relay - Zelio RHK - latching - 4 C/O - 24 V DC - 1 A
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    plug-in relay - Zelio RHK - latching - 4 C/O - 24 V DC - 1 A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 220.4 KB
    Date 8/1/16
    Description
    RHN RHK RHZ Manufacturer DOC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RHK422B : plug-in relay - Zelio RHK - latching - 4 C/O - 24 V DC - 1 A
    Description
    plug-in relay - Zelio RHK - latching - 4 C/O - 24 V DC - 1 A
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    plug-in relay - Zelio RHK - latching - 4 C/O - 24 V DC - 1 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RHK422B : plug-in relay - Zelio RHK - latching - 4 C/O - 24 V DC - 1 A
    Description
    plug-in relay - Zelio RHK - latching - 4 C/O - 24 V DC - 1 A
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    plug-in relay - Zelio RHK - latching - 4 C/O - 24 V DC - 1 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /