Welcome to the Schneider Electric corporate Website

Select your location

View all   Zelio Electromechanical Relays
Schneider Electric RHN412G Image

RHN412G

Green premium brand logo
Schneider Electric RHN412G Image
RHN412G
Green premium brand logo

plug-in relay - Zelio RHN - instantaneous - 4 C/O - 125 V DC - 5 A

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Plug-in relay
    device short name
    RHN
    contacts type and composition
    4 C/O
    contact operation
    Instantaneous
    Standard
    [Uc] control circuit voltage
    125 V DC
    [Ithe] conventional enclosed thermal current
    5 A 40 °C
    status LED
    Without
    control type
    Manual control
    coil interference suppression
    Without
    Complementary
    [Ui] rated insulation voltage
    250 V
    test levels
    Level A group mounting
    operating position
    Any position
    minimum switching capacity
    150 mVA at 10 mA
    150 mVA, 1 V
    contact bounce time
    <= 10 ms
    maximum voltage drop
    <100 V for 3 A at 24 V
    average resistance
    30 mOhm at 20 °C
    average coil consumption
    1.6 W at 20 °C
    control circuit voltage limits
    0.8...1.1 Uc conforming to IEC 60255
    drop-out voltage threshold
    0.1...0.3 Uc
    time constant
    12 ms for open contact(s)
    15 ms for closed contact(s)
    mechanical durability
    20000000 cycles
    maximum operating rate
    6 cyc/mn
    operating time
    1...4 ms for energisation/de-energisation
    1.2...4 ms for de-energisation/energisation
    10...20 ms between energisation of coil and closing of NO contact at 20 °C
    2...7 ms between de-energisation of coil and closing of NC contact at 20 °C
    CAD overall width
    33 mm
    CAD overall height
    43 mm
    CAD overall depth
    54 mm
    terminals description ISO n°1
    (11-12-14)OC
    (41-42-44)OC
    (21-22-24)OC
    (31-32-34)OC
    (A1-A2)CO
    net weight
    0.09 kg
    compatibility code
    RHN
    Environment
    standards
    IEC 60255
    VDE 0435
    BS 4794
    NF C 45-250
    product certifications
    ASE
    CSA
    BV
    EDF
    UR
    USSR
    protective treatment
    TC
    dielectric strength
    2500 V
    ambient air temperature for operation
    -5…40 °C conforming to IEC 60255
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    6 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
    6 gn (f= 10…55 Hz) conforming to NF C 20-616
    shock resistance
    50 gn for 11 ms conforming to NF C 20-608
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certificate RXM, RHK, RHN, RHZ, RPF (Version 1.0)
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    prp.document.label.format htm
    Size 211 B
    Date 12/12/12
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RHN412G : plug-in relay - Zelio RHN - instantaneous - 4 C/O - 125 V DC - 5 A
    Description
    plug-in relay - Zelio RHN - instantaneous - 4 C/O - 125 V DC - 5 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    plug-in relay - Zelio RHN - instantaneous - 4 C/O - 125 V DC - 5 A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Relay plug-in control relays RHN RHK RHZ (Version 1.0)
    Description
    RHN RHK RHZ Manufacturer DOC
    prp.document.label.format pdf
    Size 220.4 KB
    Date 8/1/16
    Description
    RHN RHK RHZ Manufacturer DOC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RHN412G : plug-in relay - Zelio RHN - instantaneous - 4 C/O - 125 V DC - 5 A
    Description
    plug-in relay - Zelio RHN - instantaneous - 4 C/O - 125 V DC - 5 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    plug-in relay - Zelio RHN - instantaneous - 4 C/O - 125 V DC - 5 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RHN412G : plug-in relay - Zelio RHN - instantaneous - 4 C/O - 125 V DC - 5 A
    Description
    plug-in relay - Zelio RHN - instantaneous - 4 C/O - 125 V DC - 5 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    plug-in relay - Zelio RHN - instantaneous - 4 C/O - 125 V DC - 5 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /