Welcome to the Schneider Electric corporate Website

Select your location

View all   Zelio Control Relays
Schneider Electric RM35JA32MT Image

RM35JA32MT

Green premium brand logo
Schneider Electric RM35JA32MT Image
RM35JA32MT
Green premium brand logo

Modular 1-phase current control relay, 8 A, 2 CO, 150 mA…15 A, 24…240 V AC/DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Control
    product or component type
    Modular measurement and control relays
    relay type
    Current control relay
    relay name
    RM35JA
    relay monitored parameters
    Overcurrent or undercurrent detection
    Overcurrent or undercurrent in window mode
    time delay type
    Adjustable 0.1...30 s, +/- 10 % of the full scale value on crossing the threshold Tt
    switching capacity in VA
    2000 VA
    measurement range
    0.15...1.5 A E1-M terminals
    0.5...5 A E2-M terminals
    1.5...15 A E3-M terminals
    150 mA...15 A current AC/DC 50/60 Hz
    Complementary
    reset time
    1500 ms at maximum voltage
    maximum switching voltage
    250 V AC
    minimum switching current
    10 mA at 5 V DC
    maximum switching current
    8 A AC
    [Us] rated supply voltage
    380...415 V AC 50/60 Hz +/- 10 %
    supply voltage limits
    323…456.5 V AC
    operating limits
    - 15 % + 10 % Un
    power consumption in VA
    8 VA AC
    resistance across terminals
    0.005 Ohm at E3-M terminals
    0.015 Ohm at E2-M terminals
    0.05 Ohm at E1-M terminals
    output contacts
    2 C/O
    nominal output current
    8 A
    internal input resistance
    0.005 Ohm
    0.015 Ohm
    0.05 Ohm
    setting accuracy of the switching threshold
    +/- 10 % of the full scale for 1.5 A
    +/- 10 % of the full scale for 5 A
    +/- 20 % of the full scale for 15 A
    switching threshold drift
    <= 0.05 % per degree centigrade depending permissible ambient air temperature
    <= 1 % within the supply voltage range
    setting accuracy of time delay
    10 P
    time delay drift
    <= 0.05 % per degree centigrade depending permissible ambient air temperature
    <= 1 % within the supply voltage range
    hysteresis
    5…50 % adjustable of threshold setting for overcurrent or undercurrent detection
    3 % fixed of full scale for window mode
    run-up delay at power-up
    0.3 s
    maximum measuring cycle
    100 ms measurement cycle as true rms value
    repeat accuracy
    +/- 0.5 % for input and measurement circuit
    +/- 2 % for time delay
    measurement error
    < 1 % over the whole range with voltage variation
    0.05 %/°C with temperature variation
    response time
    <= 500 ms (on crossing the threshold)
    threshold setting
    10...100 %
    overvoltage category
    III conforming to IEC 60664-1
    III conforming to UL 508
    insulation resistance
    > 100 MOhm at 500 V DC conforming to IEC 60255-27
    insulation
    Between supply and measurement
    mounting position
    Any position
    connections - terminals
    Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
    Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
    Screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end
    Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
    tightening torque
    0.6…1 N.m conforming to IEC 60947-1
    housing material
    Self-extinguishing plastic
    status LED
    LED (yellow)relay ON:
    LED (green)power ON:
    mounting support
    35 mm DIN rail conforming to EN/IEC 60715
    electrical durability
    100000 cycles
    mechanical durability
    10000000 cycles
    utilisation category
    AC-15 conforming to IEC 60947-5-1
    DC-13 conforming to IEC 60947-5-1
    AC-1 conforming to IEC 60947-4-1
    DC-1 conforming to IEC 60947-4-1
    safety reliability data
    MTTFd = 296.8 years
    B10d = 270000
    contacts material
    Cadmium free
    width
    35 mm
    net weight
    0.12 kg
    Environment
    immunity to microbreaks
    50 ms
    electromagnetic compatibility
    Immunity for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-1
    Immunity for industrial environments conforming to EN/IEC 61000-6-2
    Emission standard for industrial environments conforming to EN/IEC 61000-6-4
    Electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
    Electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test - test level: 4 kV level 4 (direct) conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test - test level: 2 kV level 4 (capacitive coupling) conforming to IEC 61000-4-4
    Surge immunity test - test level: 4 kV level 4 (common mode) conforming to IEC 61000-4-5
    Surge immunity test - test level: 2 kV level 4 (differential mode) conforming to IEC 61000-4-5
    Conducted and radiated emissions class B group 1 conforming to CISPR 11
    Conducted and radiated emissions class B conforming to CISPR 22
    Emission standard for residential, commercial and light-industrial environments (except radiated emission) conforming to EN/IEC 61000-6-3
    standards
    EN/IEC 60255-1
    product certifications
    CCC
    EAC
    CSA
    China RoHS
    RCM
    UL
    GL
    CE
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -20…50 °C at 60 Hz
    -20…60 °C at 50 Hz AC/DC
    environmental characteristic
    3K3 C
    relative humidity
    93…97 % at 25…55 °C conforming to IEC 60068-2-30
    vibration resistance
    0.075 mm (f= 10…58.1 Hz) not in operation conforming to IEC 60068-2-6
    1 gn (f= 10…58.1 Hz) not in operation conforming to IEC 60068-2-6
    0.035 mm (f= 58.1…150 Hz) in operation conforming to IEC 60068-2-6
    0.5 gn (f= 58.1…150 Hz) in operation conforming to IEC 60068-2-6
    shock resistance
    15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27
    5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27
    IP degree of protection
    IP20 (terminals) conforming to IEC 60529
    IP50 (front panel) conforming to IEC 60529
    IP30 (housing) conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60664-1
    3 conforming to UL 508
    dielectric test voltage
    2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • Chinese2
    • Finnish2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.1 MB
    Date 6/24/19
    prp.document.label.format pdf
    Size 7.1 MB
    Date 6/24/19
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.8 MB
    Date 5/10/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CCC Certificate RM22 RM35 (Version 1.0)
    Description
    CCC Certificate 2014010303743696
    prp.document.label.format pdf
    Size 1.8 MB
    Date 10/28/19
    Description
    CCC Certificate 2014010303743696
    UL Listed RM17, RM22, RM35, RM8487 (Version 1.0)
    Files in document
    pdf
    475.7 KB
    pdf
    473.4 KB
    Description
    NRNT_NRNT7_E173076_Control
    prp.document.label.format zip
    Size 949 KB
    Date 5/19/15
    Files in document
    pdf
    475.7 KB
    pdf
    473.4 KB
    Description
    NRNT_NRNT7_E173076_Control
    CSA Certificate RM17, RM22, RM35, RM8487 (Version 1.0)
    Description
    MC248382_Class 3211-07_Control
    prp.document.label.format htm
    Size 213 B
    Date 5/18/15
    Description
    MC248382_Class 3211-07_Control
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.9 MB
    Date 4/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RM35JA32MT : Current control relay 0.15A…15A, 2 C/O
    Description
    Current control relay 0.15A…15A, 2 C/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Current control relay 0.15A…15A, 2 C/O
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 5/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RM35JA32MT : Current control relay 0.15A…15A, 2 C/O
    Description
    Current control relay 0.15A…15A, 2 C/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Current control relay 0.15A…15A, 2 C/O
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 5/1/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RM35JA32MT : Current control relay 0.15A…15A, 2 C/O
    Description
    Current control relay 0.15A…15A, 2 C/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Current control relay 0.15A…15A, 2 C/O
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Mounting and Clearance
    Rail Mounting



  • Connections and Schema

    Current Measurement Relay

    Wiring Diagram


    A1,A2 : Supply voltage

    E1,E2,E3,M : Currents to be measured

    11-14,12 : 1st C/O contact of output relay

    21-24,22 : 2nd C/O contact of output relay


  • Technical Description

    Function Diagrams
    Undercurrent Detection

    Without memory ("No Memory" mode)


    With memory ("Memory" mode)


    Overcurrent Detection

    Without memory ("No Memory" mode)


    With memory ("Memory" mode)


    Legend

    Ti Starting inhibition time delay

    Tt Time delay after crossing of threshold

    Un Supply voltage

    I Monitored current

    H Hysteresis

    I> Overcurrent threshold

    I< Undercurrent threshold

    11-12/11-14, 21-22/21-24 Output relay connections

    Relay status: black color = energized.

    NOTE: In "Memory" mode, the relay opens when crossing of the threshold is detected and then stays in that position. The power supply voltage must be switched off to reset the product.