Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Zelio Control Relays
Schneider Electric RMNF22TB30 Image

RMNF22TB30

Green premium brand logo
Schneider Electric RMNF22TB30 Image
RMNF22TB30
Green premium brand logo

NFC Control 3-phase Multifunction Monitoring Relay with Alarm Combination

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Control
    product or component type
    Monitoring relay
    relay type
    Control relay
    network number of phases
    3 phases
    relay name
    RMNF22
    relay monitored parameters
    Phase sequence
    Phase failure detection
    Overvoltage detection
    Undervoltage detection
    Overfrequency and underfrequency
    Asymmetry
    Supported OS
    Android
    software version
    V4.4 and above
    App for product
    Zelio NFC (downloadable from Google Play store)
    product compatibility
    NFC enabled mobile device
    time delay type
    On-delay 0.1 s...60 min
    Off-delay 0.1 s...60 min
    switching capacity in VA
    2000 VA
    Complementary
    NFC operating frequency
    13.56 MHz
    Maximum RF power transmitted
    0.0002 mW
    reset time
    1500 ms at maximum voltage
    maximum switching voltage
    250 V AC
    minimum switching current
    100 mA at 6 V
    maximum switching current
    8 A AC
    [Us] rated supply voltage
    208...480 V AC line to line
    120...277 V AC line to neutral
    supply voltage limits
    166.4…576 V AC line to line
    96…332.4 V AC line to neutral
    power consumption in VA
    4 VA at 480 V AC 60 Hz
    on-load factor
    100 %
    supply voltage frequency
    50...60 Hz +/- 10 %
    output contacts
    2 C/O
    setting accuracy of the switching threshold
    +/- (1.5 % + 1 V)
    setting accuracy of time delay
    +/- 3 % for 10 s...60 min time delay range
    +/- 300 ms for 0...10 s time delay range
    hysteresis
    3 % of fixed for phase failure detection
    alarm threshold
    166...576 V adjustable overvoltage and undervoltage detection (line to line)
    96...332 V adjustable overvoltage and undervoltage detection (line to neutral)
    5...150 V adjustable asymmetry
    45...66 Hz adjustable overfrequency or underfrequency
    Run-up delay at power-up max
    650 ms
    maximum measuring cycle
    150 ms measurement cycle as true rms value
    repeat accuracy
    +/- 0.5 % for input circuit
    +/- 3 % for time delay
    setting accuracy of the switching threshold
    +/- (1.5 % + 1 V)
    measurement error
    < 0.05 %/Hz with frequency variation
    < 0.05 %/°C with temperature variation
    response time
    <= 300 ms
    insulation resistance
    > 100 MOhm at 500 V DC conforming to IEC 60255-27
    [Ui] rated insulation voltage
    400 V
    [Uimp] rated impulse withstand voltage
    4 kV during 1.2/50 µs
    dielectric test voltage
    2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27
    mounting position
    Any position
    connections - terminals
    Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
    Screw terminals, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) flexible with cable end
    Screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end
    Screw terminals, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) flexible with cable end
    tightening torque
    0.6…1 N.m conforming to IEC 60947-1
    5.3…8.8 lbf.in conforming to IEC 60947-1
    housing material
    Self-extinguishing plastic
    local signalling
    LED Un: (steady), green for power ON
    LED R1: (steady), amber for relay energised
    LED R1: (blinking), amber for timing in progress
    LED R2: (steady), amber for relay energised
    LED R2: (blinking), amber for timing in progress
    LED PL: (steady), red for alarm phase failure triggered
    LED PS: (blinking), red for alarm phase sequence failure triggered
    LED UV: (steady), red for alarm undervoltage failure triggered
    LED OV: (blinking), red for alarm overvoltage failure triggered
    LED UF: (steady), red for alarm underfrequency failure triggered
    LED OF: (blinking), red for alarm overfrequency failure triggered
    LED ASYM: (steady), red for alarm asymmentry failure triggered
    mounting support
    35 mm DIN rail conforming to EN/IEC 60715
    electrical durability
    100000 cycles
    mechanical durability
    10000000 cycles
    utilisation category
    AC-15 conforming to IEC 60947-5-1
    DC-13 conforming to IEC 60947-5-1
    AC-1 conforming to IEC 60947-4-1
    DC-1 conforming to IEC 60947-4-1
    [Ith] conventional free air thermal current
    8 A
    contacts material
    Cadmium free
    width
    22.5 mm
    height
    90 mm
    depth
    99 mm
    net weight
    0.125 kg
    Environment
    immunity to microbreaks
    10 ms
    electromagnetic compatibility
    Voltage dips and interruptions immunity test - test level: 70 % (25/30 cycles) conforming to IEC 61000-4-11
    Electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
    Conducted and radiated emissions class B group 1 conforming to CISPR 11
    Conducted and radiated emissions class B conforming to CISPR 22
    Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 conforming to IEC 61000-4-3
    Immunity for industrial environments conforming to EN/IEC 61000-6-2
    1 MHz damped oscillating wave - test level: 2.5 kV CM, 1 kV DM criteria B conforming to IEC 61000-4-18
    Voltage dips and interruptions immunity test - test level: 0 % (0.5...25 cycles) conforming to IEC 61000-4-11
    Magnetic field at power frequency - test level: 30 A/m (continuous)-300 A/m (1-3 s) level 4 conforming to IEC 61000-4-8
    Surge immunity test - test level: 2 kV level 4 (differential mode) conforming to IEC 61000-4-5
    Immunity for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-1
    Voltage dips and interruptions immunity test - test level: 40 % (10/12 cycles) conforming to IEC 61000-4-11
    Voltage interruptions - test level: 0 % criteria C (250/300 cycles) conforming to IEC 61000-4-29
    Electrical fast transient/burst immunity test - test level: 4 kV criteria B (direct) conforming to IEC 61000-4-4
    Emission standard for industrial environments conforming to EN/IEC 61000-6-4
    Emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3
    Surge immunity test - test level: 4 kV level 4 (common mode) conforming to IEC 61000-4-5
    Electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
    Conducted RF disturbances level 3 conforming to IEC 61000-4-6
    standards
    EN/IEC 60255-1
    product certifications
    CE
    UL
    CSA
    CCC
    EAC
    RCM
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    2014/53/EU - radio equipment directive
    2015/863/EU - RoHS directive
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -20…60 °C
    relative humidity
    93…97 % at 25…55 °C conforming to IEC 60068-2-30
    vibration resistance
    0.075 mm (f= 10…58.1 Hz) not in operation conforming to IEC 60068-2-6
    1 gn (f= 58.1…150 Hz) not in operation conforming to IEC 60068-2-6
    0.035 mm (f= 10…58.1 Hz) in operation conforming to IEC 60068-2-6
    0.5 gn (f= 58.1…150 Hz) in operation conforming to IEC 60068-2-6
    shock resistance
    15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27
    5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27
    IP degree of protection
    IP20 (terminals) conforming to IEC 60529
    IP40 (housing) conforming to IEC 60529
    IP40 (front panel) conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60664-1
    3 conforming to UL 508
    overvoltage category
    III conforming to IEC 60664-1
    III conforming to UL 508
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Chinese1
    • French1
    • German1
    • Italian1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 1/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NFC Control 3-phase Multifunction Monitoring Relay with Alarm Combination
    Description
    NFC Control 3-phase Multifunction Monitoring Relay with Alarm Combination
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    NFC Control 3-phase Multifunction Monitoring Relay with Alarm Combination
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NFC Control 3-phase Multifunction Monitoring Relay with Alarm Combination
    Description
    NFC Control 3-phase Multifunction Monitoring Relay with Alarm Combination
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    NFC Control 3-phase Multifunction Monitoring Relay with Alarm Combination
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NFC Control 3-phase Multifunction Monitoring Relay with Alarm Combination
    Description
    NFC Control 3-phase Multifunction Monitoring Relay with Alarm Combination
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    NFC Control 3-phase Multifunction Monitoring Relay with Alarm Combination
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Mounting and Clearance
    Rail Mounting



  • Connections and Schema

    3-Phase Control Relay


    L1, L2, L3, (N) :
    Supply to be monitored (with or without neutral)
    12, 11, 14 :
    1st C/O contact of output relay
    22, 21, 24 :
    2nd C/O contact of output relay


  • Technical Description

    Function Diagrams
    Phase Loss and Phase Sequence


    Tr : Response after crossing of threshold (< 300ms)

    L1, L2, L3 : Phases of the supply voltage monitored

    Alarm status:

    • White color: Alarm triggered

    • Black color: Alarm not triggered

    (1) : Alarm

    Overvoltage & Undervoltage


    >U : Overvoltage threshold

    H : Hysteresis

    U< : Undervoltage threshold

    L1, L2, L3 : Phases of the supply voltage monitored

    Tt : Time delay after crossing of threshold (adjustable on app)

    Alarm status:

    • White color : Alarm triggered

    • Black color : Alarm not triggered

    (1) : Alarm

    Asymmetry


    L1, L2, L3 : Phases of the supply voltage monitored

    A : Asymmetry threshold (adjustable from 5...150V of the nominal supply voltage)

    H : Hysteresis

    Tt : Time delay after crossing of threshold (adjustable on app)

    Alarm status:

    • White color : Alarm triggered

    • Black color : Alarm not triggered

    (1) : Alarm

    Over Frequency & Under Frequency


    >F : Over frequency threshold

    H : Hysteresis

    F< : Under frequency threshold

    L1, L2, L3 : Line frequency

    Tt : Time delay after crossing of threshold (adjustable on app)

    Alarm status:

    • White color : Alarm triggered

    • Black color : Alarm not triggered

    (1) : Alarm


Compare products: /