Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Analog
Schneider Electric RMPT10BD Image

RMPT10BD

Schneider Electric RMPT10BD Image
RMPT10BD

temperature transmitter - 40..40 °C/40..104 °F - for Universal Pt100 probes

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Analog
    product or component type
    Converter for Universal Pt100 probes
    analogue input type
    Temperature probe - 40...40 °C/- 40...104 °F Pt 100 2, 3 or 4 wires
    analogue output type
    Current 0...20 mA <= 500 Ohm
    Current 4...20 mA <= 500 Ohm
    Voltage 0...10 V >= 100 kOhm
    Complementary
    protection type
    Overvoltage protection on output (+/- 30 V)
    Reverse polarity protection on output
    Short-circuit protection on output
    Reverse polarity protection on power supply
    abnormal analogue output voltage
    -15...-11 V when no input or input wire broken
    11...15 V when no input or input wire broken
    abnormal analogue output current
    -30…0 mA when no input or input wire broken
    22…30 mA when no input or input wire broken
    [Us] rated supply voltage
    24 V DC non isolated +/- 20 %
    current consumption
    <= 40 mA for voltage output
    <= 60 mA for current output
    local signalling
    LED (green)power ON:
    measurement error
    +/- 0.5 % of full scale (3 or 4 wires) at 20 °C
    +/- 1 % of full scale (2 wires) at 20 °C
    +/- 10 % of full scale at 20 °C (electromagnetic interference of 10 V/m)
    repeat accuracy
    +/- 0.2 % full scale at 20 °C
    +/- 0.6 % full scale at 60 °C
    temperature coefficient
    150 ppm/°C
    maximum wiring resistance
    0.2 Ohm connection in 2 wires
    clamping connection capacity
    1 x 2.5 mm²
    2 x 1.5 mm²
    tightening torque
    0.6…1.1 N.m
    marking
    CE
    surge withstand
    0.5 kV during 1.2/50 µs conforming to IEC 61000-4-5
    [Ui] rated insulation voltage
    2000 V
    fixing mode
    By screws (mounting plate)
    Clip-on (35 mm symmetrical DIN rail)
    safety reliability data
    B10d = 30437
    MTTFd = 32.9 years
    net weight
    0.12 kg
    Environment
    electromagnetic compatibility
    Electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
    Electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
    standards
    DIN 43760
    EN/IEC 60584-1
    EN/IEC 60947-1
    EN/IEC 60751
    product certifications
    UL
    GL
    CSA
    IP degree of protection
    IP20 (terminal block)
    IP50 (housing)
    fire resistance
    850 °C conforming to IEC 60695-2-1
    850 °C conforming to UL
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    5 gn (f= 10…100 Hz) conforming to IEC 60068-2-6
    resistance to fast transients
    1 kV (on input-output) conforming to IEC 61000-4-4
    2 kV (on power supply) conforming to IEC 61000-4-4
    disturbance radiated/conducted
    CISPR 11
    CISPR 22 group 1 - class B
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    0…50 °C mounting side by side
    0…60 °C 2 cm spacing
    pollution degree
    2 conforming to IEC 60664-1
    Packing Units
    Package 1 Weight
    0.125 kg
    Package 1 Height
    0.270 dm
    Package 1 width
    0.820 dm
    Package 1 Length
    0.850 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.7 MB
    Date 7/20/18
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/26/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format htm
    Size 213 B
    Date 3/11/04
    UL Listed RMPT RMT RMC (Version 1.0)
    Description
    NKCR_E164353_Analog Interface
    prp.document.label.format htm
    Size 311 B
    Date 3/11/04
    Description
    NKCR_E164353_Analog Interface
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 456.3 KB
    Date 11/1/04
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RMPT10BD : temperature transmitter - 40..40 °C/40..104 °F - for Universal Pt100 probes
    Description
    temperature transmitter - 40..40 °C/40..104 °F - for Universal Pt100 probes
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    temperature transmitter - 40..40 °C/40..104 °F - for Universal Pt100 probes
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Zelio Analog Converters-RMPT RMT RMC (Version Add ROHS Directive)
    Description
    Manufacturer EU DOC-RMPT RMT RMC
    prp.document.label.format pdf
    Size 423.7 KB
    Date 7/22/19
    Description
    Manufacturer EU DOC-RMPT RMT RMC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 467.5 KB
    Date 9/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RMPT10BD : temperature transmitter - 40..40 °C/40..104 °F - for Universal Pt100 probes
    Description
    temperature transmitter - 40..40 °C/40..104 °F - for Universal Pt100 probes
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    temperature transmitter - 40..40 °C/40..104 °F - for Universal Pt100 probes
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 394.9 KB
    Date 9/1/16
    prp.document.label.format pdf
    Size 3.3 MB
    Date 11/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.