Welcome to the Schneider Electric corporate Website

Select your location

View all   Zelio Electromechanical Relays
Schneider Electric RPM23FD Image

RPM23FD

Green premium brand logo
Schneider Electric RPM23FD Image
RPM23FD
Green premium brand logo

power plug-in relay - Zelio RPM - 2 C/O - 110 V DC - 15 A - with LED

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Relay
    series name
    Power
    product or component type
    Plug-in relay
    device short name
    RPM
    contacts type and composition
    2 C/O
    [Uc] control circuit voltage
    110 V DC
    [Ithe] conventional enclosed thermal current
    15 A at -40…55 °C
    status LED
    With
    control type
    Without lockable test button
    utilisation coefficient
    20 %
    Complementary
    shape of pin
    Flat
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to CSA
    300 V conforming to UL
    [Uimp] rated impulse withstand voltage
    4 kV during 1.2/50 µs
    contacts material
    AgNi
    [Ie] rated operational current
    15 A at 277 V (AC) conforming to UL
    15 A at 28 V (DC) conforming to UL
    15 A at 250 V (AC) NO conforming to IEC
    15 A at 28 V (DC) NO conforming to IEC
    7.5 A at 250 V (AC) NC conforming to IEC
    7.5 A at 28 V (DC) NC conforming to IEC
    maximum switching voltage
    250 V conforming to IEC
    Resistive load current
    15 A at 250 V AC
    15 A at 28 V DC
    maximum switching capacity
    3750 VA
    420 W
    minimum switching capacity
    170 mW at 10 mA, 17 V
    operating rate
    <= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles for resistive load
    Average coil consumption
    0.85 W
    drop-out voltage threshold
    >= 0.1 Uc DC
    Operate time
    20 ms at nominal voltage
    Release time
    20 ms at nominal voltage
    Average coil resistance
    13440 Ohm at 20 °C +/- 10 %
    rated operational voltage limits
    88...121 V DC
    protection category
    RT I
    test levels
    Level A group mounting
    operating position
    Any position
    pollution degree
    3
    safety reliability data
    B10d = 100000
    net weight
    0.036 kg
    device presentation
    Complete product
    Environment
    dielectric strength
    1500 V AC between contacts with micro disconnection
    2000 V AC between coil and contact with reinforced
    2000 V AC between poles with basic
    standards
    CSA C22.2 No 14
    EN/IEC 61810-1
    UL 508
    product certifications
    REACH
    RoHS
    CSA
    EAC
    UL
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -40…55 °C
    vibration resistance
    3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
    5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
    Degree of protection (Housing only)
    IP40 conforming to EN/IEC 60529
    shock resistance
    15 gn for in operation
    30 gn for not operating
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1,017.6 KB
    Date 2/22/13
    Files in document
    pdf
    511.8 KB
    pdf
    505.8 KB
    CSA Certificate RXM, RHK, RHN, RHZ, RPF (Version 1.0)
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    prp.document.label.format htm
    Size 211 B
    Date 12/12/12
    Description
    CSA Certificate RXM, RHK, RHN, RHZ, RPF in CSA MC225619
    prp.document.label.format zip
    Size 935.5 KB
    Date 12/20/05
    Files in document
    pdf
    466.7 KB
    pdf
    468.8 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RPM23FD : power plug-in relay - Zelio RPM - 2 C/O - 110 V DC - 15 A - with LED
    Description
    power plug-in relay - Zelio RPM - 2 C/O - 110 V DC - 15 A - with LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    power plug-in relay - Zelio RPM - 2 C/O - 110 V DC - 15 A - with LED
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 503.8 KB
    Date 7/22/19
    Description
    RPM relays RPZF sockets
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RPM23FD : power plug-in relay - Zelio RPM - 2 C/O - 110 V DC - 15 A - with LED
    Description
    power plug-in relay - Zelio RPM - 2 C/O - 110 V DC - 15 A - with LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    power plug-in relay - Zelio RPM - 2 C/O - 110 V DC - 15 A - with LED
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.3 MB
    Date 5/1/18
    prp.document.label.format pdf
    Size 3.3 MB
    Date 11/1/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RPM23FD : power plug-in relay - Zelio RPM - 2 C/O - 110 V DC - 15 A - with LED
    Description
    power plug-in relay - Zelio RPM - 2 C/O - 110 V DC - 15 A - with LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    power plug-in relay - Zelio RPM - 2 C/O - 110 V DC - 15 A - with LED
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Pin Side View



  • Connections and Schema

    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


  • Performance Curves

    Electrical Durability of Contacts

    Durability (inductive load) = durability (resistive load) x reduction coefficient.

    Resistive AC load


    X
    Switching capacity (kVA)
    Y
    Durability (Number of operating cycles)

    Reduction coefficient for inductive AC load (depending on power factor cos ϕ)


    Y
    Reduction coefficient (A)

    Maximum switching capacity on resistive DC load


    X
    Voltage DC
    Y
    Current DC

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.