Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Electromechanical Relays
Schneider Electric RSB1A160ED Image

RSB1A160ED

Green premium brand logo
Schneider Electric RSB1A160ED Image
RSB1A160ED
Green premium brand logo

Interface plug-in relay, 16 A, 1 CO, 48 V DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSB
    contacts type and composition
    1 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    48 V DC
    [Ithe] conventional enclosed thermal current
    16 A at -40…40 °C
    status LED
    Without
    control type
    Without push-button
    Complementary
    shape of pin
    Flat (PCB type)
    average coil resistance
    5520 Ohm network: AC at 20 °C +/- 10 %
    [Ue] rated operational voltage
    33.6...72 V DC
    [Ui] rated insulation voltage
    400 V conforming to EN/IEC 60947
    [Uimp] rated impulse withstand voltage
    IEC 61000-4-5 3.6 kV
    contacts material
    Silver alloy (AgNi)
    [Ie] rated operational current
    16 A (AC-1/DC-1) NO conforming to IEC
    8 A (AC-1/DC-1) NC conforming to IEC
    minimum switching current
    10 mA
    maximum switching voltage
    250 V DC conforming to IEC
    minimum switching voltage
    12 V
    maximum switching capacity
    4000 VA/448 W
    resistive rated load
    16 A at 250 V AC
    16 A at 28 V DC
    minimum switching capacity
    120 mW at 10 mA, 12 V
    operating rate
    <= 600 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    30000000 cycles
    electrical durability
    100000 cycles, 16 A at 250 V, AC-1 NO
    100000 cycles, 8 A at 250 V, AC-1 NC
    operating time
    20 ms operating
    20 ms reset
    average coil consumption
    0.45 W DC
    drop-out voltage threshold
    >= 0.1 Uc DC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    test levels
    Level A group mounting
    operating position
    Any position
    net weight
    0.014 kg
    sale per indivisible quantity
    10
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC between contacts
    2500 V AC between poles
    5000 V AC between coil and contact
    standards
    UL 508
    EN/IEC 61810-1
    CSA C22.2 No 14
    product certifications
    EAC
    UL
    CSA
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    +/- 1 mm (f= 10…55 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27
    5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27
    ambient air temperature for operation
    -40…85 °C (DC)
    Packing Units
    Package 1 Weight
    0.014 kg
    Package 1 Height
    0.170 dm
    Package 1 width
    3.310 dm
    Package 1 Length
    0.270 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Zelio Electromechanical Relays Catalog (Version 4.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio plug-in relays.
    prp.document.label.format pdf
    Size 5.9 MB
    Date 3/9/20
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio plug-in relays.
    prp.document.label.format pdf
    Size 5.1 MB
    Date 3/16/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 430 B
    Date 4/29/09
    Files in document
    Description
    CSA Certificate RSB, RSL1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RSB1A160ED : interface plug-in relay - Zelio RSB - 1 C/O - 48 V DC - 16 A
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 48 V DC - 16 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 48 V DC - 16 A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Relays RSB RSZE (Version Add new pushin socket RSZE05P RSZE08P)
    Description
    RSB relays RSZE sockets RZM/RSZ accessories
    prp.document.label.format pdf
    Size 427.4 KB
    Date 3/15/20
    Description
    RSB relays RSZE sockets RZM/RSZ accessories
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RSB1A160ED : interface plug-in relay - Zelio RSB - 1 C/O - 48 V DC - 16 A
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 48 V DC - 16 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 48 V DC - 16 A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 639.6 KB
    Date 9/1/18
    prp.document.label.format pdf
    Size 1.9 MB
    Date 6/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RSB1A160ED : interface plug-in relay - Zelio RSB - 1 C/O - 48 V DC - 16 A
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 48 V DC - 16 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    interface plug-in relay - Zelio RSB - 1 C/O - 48 V DC - 16 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    (1)
    Terminals 11 and 21,14 and 24,12 and 22 must be linked for this references

    NOTE: For DC input, A1 have to be +, otherwise it would short circuit from protection module


  • Performance Curves

    Electrical Durability of Contacts

    Durability (inductive load) = durability (resistive load) x reduction coefficient.

    Resistive AC load


    X
    Switching capacity (kVA)
    Y
    Durability (Number of operating cycles)

    Reduction coefficient for inductive AC load (depending on power factor cos ϕ)


    Y
    Reduction coefficient (A)

    Maximum switching capacity on resistive DC load


    X
    Voltage DC
    Y
    Current DC

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.