Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Zelio Electromechanical Relays
Schneider Electric RSB2A080P7PV Image

RSB2A080P7PV

Green premium brand logo
Schneider Electric RSB2A080P7PV Image
RSB2A080P7PV
Green premium brand logo

Zelio RSB Relay and Socket-2C/O 8A 230VAC with varistor

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSB
    contacts type and composition
    2 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    230 V AC
    [Ithe] conventional enclosed thermal current
    8 A at -40…40 °C
    status LED
    1 LED
    control type
    Without
    Complementary
    average coil resistance
    32500 Ohm network: AC at 20 °C +/- 15 %
    [Ue] rated operational voltage
    184...253 V AC 50/60 Hz
    [Ui] rated insulation voltage
    400 V conforming to EN/IEC 60947
    [Uimp] rated impulse withstand voltage
    3.6 kV IEC 61000-4-5
    contacts material
    Silver alloy (AgNi)
    [Ie] rated operational current
    4 A (AC-1/DC-1) NC conforming to IEC
    8 A (AC-1/DC-1) NO conforming to IEC
    minimum switching current
    10 mA
    maximum switching voltage
    250 V
    minimum switching voltage
    12 V
    maximum switching capacity
    2000 VA AC
    224 W DC
    resistive rated load
    8 A at 250 V AC
    8 A at 28 V DC
    minimum switching capacity
    120 mW at 10 mA, 12 V
    operating rate
    <= 600 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    5000000 cycles
    electrical durability
    100000 cycles, 8 A at 250 V, AC-1 NO
    100000 cycles, 4 A at 250 V, AC-1 NC
    operating time
    20 ms operating
    20 ms reset
    average coil consumption
    0.75 VA AC
    drop-out voltage threshold
    >= 0.15 Uc AC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    test levels
    Level A group mounting
    operating position
    Any position
    torque value
    0.8 N.m
    7.0 lbf.in
    connections - terminals
    Connector, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end
    Connector, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end
    Connector, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
    Connector, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
    net weight
    0.057 kg
    sale per indivisible quantity
    30
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC between contacts
    2500 V AC between poles
    5000 V AC between coil and contact
    standards
    EN/IEC 61810-1
    CSA C22.2 No 14
    UL 508
    IEC 61984
    product certifications
    CE
    UL
    CSA
    EAC
    RoHS
    REACH
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    +/- 1 mm (f= 10…55 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    shock resistance
    10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27
    5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27
    ambient air temperature for operation
    -40…70 °C (AC)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 Months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Size pdf
    Size 8.5 MB
    Date 12/14/18
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio™ plug-in relays.
    Size pdf
    Size 8.6 MB
    Date 12/14/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Zelio RSB Relay and Socket-2C/O 8A 230VAC with varistor
    Description
    Zelio RSB Relay and Socket-2C/O 8A 230VAC with varistor
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Zelio RSB Relay and Socket-2C/O 8A 230VAC with varistor
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Zelio RSB Relay and Socket-2C/O 8A 230VAC with varistor
    Description
    Zelio RSB Relay and Socket-2C/O 8A 230VAC with varistor
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Zelio RSB Relay and Socket-2C/O 8A 230VAC with varistor
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Zelio RSB Relay and Socket-2C/O 8A 230VAC with varistor
    Description
    Zelio RSB Relay and Socket-2C/O 8A 230VAC with varistor
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Zelio RSB Relay and Socket-2C/O 8A 230VAC with varistor
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    NOTE: For DC input, A1 have to be +, otherwise it would short circuit from protection module


  • Performance Curves

    Electrical Durability of Contacts
    Durability (Inductive Load) = Durability (Resistive Load) x Reduction Coefficient.

    Resistive AC Load


    (y)
    Durability (Number of operating cycles)
    (x)
    Switching capacity (kVA)
    A :
    RSB2A080●●
    B :
    RSB1A160●●
    C :
    RSB1A120●●

    Reduction Coefficient for Inductive AC Load (Depending on Power Factor cos ϕ)


    (y)
    Reduction coefficient (A)

    Maximum Switching Capacity on Resistive DC Load


    (y)
    Current DC
    (x)
    Voltage DC
    A :
    RSB2A080●●
    B :
    RSB1A160●●
    C :
    RSB1A120●●

    NOTE: These are typical curves, actual durability depends on load, environment, duty cycle, etc.


Compare products: /