Welcome to the Schneider Electric corporate Website

Select your location

View all   Zelio Control Relays
Schneider Electric RTC48PUN1SSHU Image

RTC48PUN1SSHU

Green premium brand logo
Schneider Electric RTC48PUN1SSHU Image
RTC48PUN1SSHU
Green premium brand logo

temperature control relay RTC - 48x48 mm - 100..240 V AC - 2 SSR, alarm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Control
    product or component type
    Modular measurement and control relays
    relay type
    Temperature control relays
    product specific application
    Industrial machines
    HVAC
    Heating or cooling
    Packaging
    relay name
    RTC
    Complementary
    outer dimension
    1/16 DIN
    48 x 48 mm
    analogue input type
    Thermocouple (thermocouple J, K, R, B, S, T, E, N, PLII, C(W/Re5-26))
    Temperature probe (temperature probe: Pt 100, JPt 100)
    Voltage 0…1 V DC
    Voltage 0...5 V DC
    Voltage 1...5 V DC
    Voltage 0...10 V DC
    Current 0...20 mA
    Current 4...20 mA
    [Us] rated supply voltage
    100...240 V AC
    supply voltage limits
    85…264 V
    measurement accuracy
    0.2 % full scale
    sampling duration
    250 ms
    number of outputs
    1 solid state output for output 2
    1 solid state output for output 1
    output type
    Solid state output at 12 V DC / 40 mA
    alarm output
    1 C/O
    power consumption in VA
    8 VA at 250 V AC
    function available
    Auto tuning
    PID
    marking
    CE
    operating position
    Any position
    display type
    11 segments LCD
    display digits
    5
    signalling function
    Process value green, orange and red
    Output status (OUT1, OUT2) orange
    Alarm status (EV1, EV2) orange
    Transmission/reception activity (TX/TR) orange
    Setpoint value green
    mounting support
    Panel
    net weight
    120 g
    Environment
    standards
    EN 61010-1
    CSA C22.2 No 24-93
    EN 61326-1
    product certifications
    CURus (873)
    ambient air temperature for storage
    -25…80 °C
    ambient air temperature for operation
    0…50 °C
    relative humidity
    35…85 % without condensation
    vibration resistance
    1 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn conforming to IEC 60068-2-27
    IP degree of protection
    IP66 (front face) conforming to IEC 60529
    IP20 (rear)
    NEMA degree of protection
    NEMA 4X front face
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English7
    User guide
    Format
    Size
    Date
    Add to My Documents
    RTC48... Temperature Controller - Zelio Control, User Guide (Version 00)
    Description
    This guide describes the RTC48 temperature controller.It provides the following of the RTC48 temperature controller:- Main characteristics,- Installation,- Wiring,- Configuration,- Main functions, and so on.
    prp.document.label.format pdf
    Size 11.6 MB
    Date 4/1/13
    Description
    This guide describes the RTC48 temperature controller.It provides the following of the RTC48 temperature controller:- Main characteristics,- Installation,- Wiring,- Configuration,- Main functions, and so on.
    prp.document.label.format pdf
    Size 4.4 MB
    Date 3/1/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RTC48PUN1SSHU : temperature control relay RTC - 48x48 mm - 100..240 V AC - 2 SSR, alarm
    Description
    temperature control relay RTC - 48x48 mm - 100..240 V AC - 2 SSR, alarm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    temperature control relay RTC - 48x48 mm - 100..240 V AC - 2 SSR, alarm
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 137.9 KB
    Date 12/1/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RTC48PUN1SSHU : temperature control relay RTC - 48x48 mm - 100..240 V AC - 2 SSR, alarm
    Description
    temperature control relay RTC - 48x48 mm - 100..240 V AC - 2 SSR, alarm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    temperature control relay RTC - 48x48 mm - 100..240 V AC - 2 SSR, alarm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 210.7 KB
    Date 11/1/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RTC48PUN1SSHU : temperature control relay RTC - 48x48 mm - 100..240 V AC - 2 SSR, alarm
    Description
    temperature control relay RTC - 48x48 mm - 100..240 V AC - 2 SSR, alarm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    temperature control relay RTC - 48x48 mm - 100..240 V AC - 2 SSR, alarm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    48 x 48 Size – 1/16 DIN Standard
    Panel Mounting : Mounting Frame Supplied


    (1)
    Gasket
    (2)
    Mounting frame
    (3)
    Terminal cover, to be ordered separately.
    (4)
    When Terminal cover (sold separately) is used

    Panel cut-out


    Side stick mounting: n units (water-proof property lost in this case)



  • Connections and Schema

    Wiring Diagram


    EV :
    Alarm output
    OUT :
    Control output
    DC :
    DC current or DC voltage input
    TC :
    Thermocouple input
    RTD :
    Resistance temperature detector input
    SSR :
    Solid State relay


Compare products: /