Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Zelio Electromechanical Relays
Schneider Electric RXG21BDPV Image

RXG21BDPV

Green premium brand logo
Schneider Electric RXG21BDPV Image
RXG21BDPV
Green premium brand logo

Interface plug-in relay pre-assembled, 5 A, 2 CO, lockable test button, protection module, 24 V DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RXG
    contacts type and composition
    2 C/O
    Complementary
    status LED
    Without
    contacts material
    Silver alloy (AgSnO2In2O3)
    Maximum contact resistance
    100 mOhm
    [Ithe] conventional enclosed thermal current
    5 A
    [Ie] rated operational current
    5 A at 30 V (DC) conforming to UL
    5 A at 30 V (DC) conforming to IEC
    5 A at 250 V (AC) conforming to IEC
    5 A at 250 V (AC) conforming to UL
    maximum switching voltage
    250 V
    load current
    5 A
    maximum switching capacity
    1250 VA AC
    150 W DC
    minimum switching capacity
    50 mW at 10 mA, 5 V DC
    operating rate
    <= 1800 cycles/hour under load
    <= 18000 cycles/hour no-load
    utilisation coefficient
    20 %
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles resistive load
    [Ui] rated insulation voltage
    250 V conforming to IEC
    [Uimp] rated impulse withstand voltage
    6 kV 1.2/50 µs between coil and contact
    4 kV 1.2/50 µs between poles
    1.2 kV 1.2/50 µs between contacts
    2.5 kV 1.2/50 µs between terminals and LTB area
    1.5 kV 1.2/50 µs between terminals and base
    dielectric strength
    1000 V AC between contacts with micro disconnection
    1300 V between terminals and base with basic insulation
    3000 V between terminals and LTB area with basic insulation
    3000 V AC between poles with basic insulation
    5000 V AC between coil and contact with reinforced insulation
    Coil resistance
    1100 Ohm +/- 10 %
    insulation resistance
    1000 MOhm at 500 V DC
    test levels
    Level A group mounting
    mounting position
    Any position
    average coil consumption
    0.53 W DC
    drop-out voltage threshold
    >= 0.1 Uc DC
    Coil insulation class
    Class F
    Operate time
    20 ms
    Release time
    20 ms
    [Uc] control circuit voltage
    24 V DC
    safety reliability data
    B10d = 100000
    colour of cover
    Transparent
    control type
    Lockable test button
    torque value
    0.8 N.m
    0.79 N.m
    connections - terminals
    Connector, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end
    Connector, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end
    Connector, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
    Connector, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
    net weight
    0.065 kg
    device presentation
    Complete product
    Environment
    vibration resistance
    3 gn, amplitude = +/- 1.5 mm (f = 10…150 Hz)in operation
    5 gn, amplitude = +/- 1.5 mm (f = 10…150 Hz)not in operation
    IP degree of protection
    IP20
    shock resistance
    20 gn in operation
    100 gn not in operation
    protection category
    RT I
    standards
    IEC 61810-1
    CSA C22.2 No 14
    UL 508
    IEC 61984
    product certifications
    EAC
    REACH
    RoHS
    CSA
    UL
    CE
    China RoHS
    pollution degree
    2
    overvoltage category
    III
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -40…70 °C
    relative humidity
    10…85 %
    Packing Units
    Package 1 Weight
    66.000 g
    Package 1 Height
    79.600 mm
    Package 1 width
    15.600 mm
    Package 1 Length
    72.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Zelio Electromechanical Relays Catalog (Version 4.0)
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio plug-in relays.
    prp.document.label.format pdf
    Size 5.9 MB
    Date 3/9/20
    Description
    This catalog is a guide to RXM, RPM, RUM, RPF, and RSB Zelio plug-in relays.
    prp.document.label.format pdf
    Size 5.1 MB
    Date 3/16/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RXG21BDPV : RXG21BDPV_ROHS_CHINA_DECLARATION
    Description
    RXG21BDPV_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    RXG21BDPV_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RXG21BDPV : RXG21BDPV_ROHS_DECLARATION
    Description
    RXG21BDPV_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    RXG21BDPV_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 639.6 KB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RXG21BDPV : RXG21BDPV_REACH_DECLARATION
    Description
    RXG21BDPV_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    RXG21BDPV_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Push button (if any)


  • Connections and Schema

    Wiring Diagram


    NOTE: For DC input , A1 have to be + , otherwise it would short circuit from protection module


  • Performance Curves

    Performance Curves
    Maximum Switching Capacity


    X :
    Switching voltage (V)
    Y :
    Switching current (A)
    (1)
    AC Resistive Load
    (2)
    AC Inductive Load cos(Ø)=0.4
    (3)
    DC Resistive Load
    (4)
    DC Inductive Load (L/R=7ms)

    Life Expectancy

    Resistive Load


    X :
    Contact Current (A)
    Y :
    Operating Cycle Number

    Life Expectancy

    Inductive Load


    X :
    Contact Current (A)
    Y :
    Operating Cycle Number

    NOTE: These are typical curves, actual durability depends on load, environment, duty cycle, etc.


    Coil Operating Range
    DC Coil Operating Range VS Ambient Temperature


    X :
    Ambient temperature (°C)
    Y :
    Coil voltage (U/Uc)
    (1)
    Permitted operating range area