Welcome to the Schneider Electric corporate Website

Select your location

View all   Zelio Electromechanical Relays
Schneider Electric RXM4LB2B7 Image

RXM4LB2B7

Green premium brand logo
Schneider Electric RXM4LB2B7 Image
RXM4LB2B7
Green premium brand logo

miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V AC - 3 A - with LED

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Relay
    series name
    Miniature
    product or component type
    Plug-in relay
    device short name
    RXM
    coil interference suppression
    Without
    utilisation coefficient
    20 %
    sale per indivisible quantity
    10
    Complementary
    contact operation
    Standard
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    3 A at -40…55 °C
    status LED
    With
    control type
    Without push-button
    [Ui] rated insulation voltage
    250 V conforming to IEC
    [Uimp] rated impulse withstand voltage
    3.6 kV during 1.2/50 µs conforming to IEC 61810-7
    contacts material
    Silver alloy (Ag/Ni)
    [Ie] rated operational current
    3 A (AC-1/DC-1) NO conforming to IEC
    1.5 A (AC-1/DC-1) NC conforming to IEC
    minimum switching current
    10 mA
    maximum switching voltage
    250 V AC
    250 V DC
    minimum switching voltage
    17 V
    load current
    3 A at 250 V AC
    3 A at 28 V DC
    maximum switching capacity
    750 VA AC
    84 W DC
    minimum switching capacity
    170 mW
    operating rate
    <= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles for resistive load
    average coil consumption in VA
    1.2 AC
    drop-out voltage threshold
    >= 0.15 Uc AC
    operating time
    20 ms between coil de-energisation and making of the Off-delay contact
    20 ms between coil energisation and making of the On-delay contact
    average resistance
    160 Ohm network: AC at 20 °C +/- 15 %
    rated operational voltage limits
    19.2...26.4 V AC
    protection category
    RT I
    test levels
    Level A group mounting
    operating position
    Any position
    CAD overall width
    21 mm
    CAD overall height
    27 mm
    CAD overall depth
    46 mm
    net weight
    0.035 kg
    dielectric strength
    2000 V AC between coil and contact
    2000 V AC between poles
    1000 V AC between contacts
    safety reliability data
    B10d = 100000
    Environment
    standards
    EN/IEC 61810-1 (iss. 2)
    CE
    RoHS compliant
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -40…55 °C
    vibration resistance
    3 gn, amplitude = +/- 1 mm (f = 10…50 Hz)operating conforming to EN/IEC 60068-2-6
    6 gn, amplitude = +/- 1 mm (f = 10…50 Hz)not operating conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn for opening conforming to EN/IEC 60068-2-27
    5 gn for closing conforming to EN/IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RXM4LB2B7 : miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V AC - 3 A - with LED
    Description
    miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V AC - 3 A - with LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V AC - 3 A - with LED
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 807.3 KB
    Date 7/22/19
    Description
    RXM RXZE Manufacturer DOC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RXM4LB2B7 : miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V AC - 3 A - with LED
    Description
    miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V AC - 3 A - with LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V AC - 3 A - with LED
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 173 KB
    Date 3/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RXM4LB2B7 : miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V AC - 3 A - with LED
    Description
    miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V AC - 3 A - with LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    miniature plug-in relay - Zelio RXM2L - 4 C/O - 24 V AC - 3 A - with LED
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Pin Side View



  • Connections and Schema

    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


  • Performance Curves

    Electrical Durability of Contacts
    Durability (inductive load) = durability (resistive load) x reduction coefficient.

    For 4 Poles Relay


    X :
    Contact current (A)
    Y :
    Durability (Number of operating cycles)
    A :
    Inductive load
    B :
    Resistive load

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


    Maximum Switching Capacity

    For 4 Poles Relay


    X :
    Contact voltage (v)
    Y :
    Contact current (A)
    A :
    Inductive AC load
    B :
    Resistive AC load
    C :
    Inductive DC load
    D :
    Resistive DC load

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


Compare products: /