Welcome to the Schneider Electric corporate Website

Select your location

View all   Zelio Electromechanical Relays
Schneider Electric RXM4NB3B7 Image
To be discontinued

RXM4NB3B7

Green premium brand logo
Schneider Electric RXM4NB3B7 Image
To be discontinued
RXM4NB3B7
Green premium brand logo

miniature plug-in relay - 4CO 5A, LED, 24VAC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Miniature
    product or component type
    Plug-in relay
    device short name
    RXM
    contacts type and composition
    4 C/O
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    3 A at -40…55 °C
    status LED
    With
    control type
    Without lockable test button
    utilisation coefficient
    20 %
    Complementary
    shape of pin
    Flat
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to CSA
    300 V conforming to UL
    [Uimp] rated impulse withstand voltage
    2.5 kV during 1.2/50 µs
    contacts material
    Gold plated bifurcated silver
    [Ie] rated operational current
    2 A at 28 V (DC) NO conforming to IEC
    2 A at 250 V (AC) NO conforming to IEC
    1 A at 28 V (DC) NC conforming to IEC
    1 A at 250 V (AC) NC conforming to IEC
    3 A at 28 V (DC) conforming to UL
    3 A at 277 V (AC) conforming to UL
    maximum switching voltage
    250 V conforming to IEC
    resistive rated load
    3 A at 250 V AC
    3 A at 28 V DC
    maximum switching capacity
    750 VA/84 W
    minimum switching capacity
    15 mW at 3 mA, 5 V
    operating rate
    <= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles for resistive load depending on mounting position and working environment
    average consumption
    1.2 VA at 60 Hz
    drop-out voltage threshold
    >= 0.15 Uc
    operate time
    20 ms
    release time
    20 ms
    average coil resistance
    180 Ohm at 20 °C +/- 15 %
    rated operational voltage limits
    19.2...26.4 V AC
    protection category
    RT I
    test levels
    Level A group mounting
    operating position
    Any position
    net weight
    0.037 kg
    device presentation
    Complete product
    Environment
    dielectric strength
    1300 V AC between contacts with micro disconnection
    2000 V AC between coil and contact with reinforced
    2000 V AC between poles with basic
    product certifications
    REACH
    UL
    Lloyd's
    RoHS
    CE
    GOST
    CSA
    standards
    UL 508
    EN/IEC 61810-1
    CSA C22.2 No 14
    ambient air temperature for storage
    -40…85 °C
    ambient air temperature for operation
    -40…55 °C
    vibration resistance
    3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
    5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn for in operation
    30 gn for not operating
    pollution degree
    2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    RXM4NB3B7 : miniature plug-in relay - 4CO 5A, LED, 24VAC
    Description
    miniature plug-in relay - 4CO 5A, LED, 24VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    miniature plug-in relay - 4CO 5A, LED, 24VAC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU DOC - Zelio Relay RXM RXZE (Version 1.0)
    Description
    RXM RXZE Manufacturer DOC
    prp.document.label.format pdf
    Size 223 KB
    Date 4/20/16
    Description
    RXM RXZE Manufacturer DOC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    RXM4NB3B7 : miniature plug-in relay - 4CO 5A, LED, 24VAC
    Description
    miniature plug-in relay - 4CO 5A, LED, 24VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    miniature plug-in relay - 4CO 5A, LED, 24VAC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 232.5 KB
    Date 8/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    RXM4NB3B7 : miniature plug-in relay - 4CO 5A, LED, 24VAC
    Description
    miniature plug-in relay - 4CO 5A, LED, 24VAC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    miniature plug-in relay - 4CO 5A, LED, 24VAC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /