Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Miluz
Schneider Electric S3B10280 Image

S3B10280

Schneider Electric S3B10280 Image
S3B10280

Miluz-Bossa-USA socket outlet duplex- 2P+E 15A/250V-polarized-assembled- white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Miluz
    aesthetic name
    Bossa
    product or component type
    Socket-outlet
    device presentation
    Complete mechanism
    colour tint
    Polar white (RAL 9003)
    outlet standard
    American
    type of packing
    Flow-pack
    Complementary
    [In] rated current
    15 A
    [Ue] rated operational voltage
    250 V AC
    material
    ASA + PC: wiring device
    number of modules
    3 modules
    fixing mode
    By screws
    connections - terminals
    Screw-clamp terminals
    cable cross section
    4 mm²
    AWG gauge
    AWG 12
    height
    115 mm
    width
    8 mm
    depth
    77 mm
    embedding depth
    67.5 mm
    projecting depth
    9.5 mm
    Environment
    standards
    NEMA 5-15R
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English6
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.1 MB
    Date 10/26/17
    Size pdf
    Size 4.5 MB
    Date 10/26/17
    Miluz catalogue for Brazil & Colombia (Version 1.1)
    Description
    Complete catalogue PDF
    Size pdf
    Size 9.2 MB
    Date 10/26/17
    Description
    Complete catalogue PDF
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz-Bossa-USA socket outlet duplex- 2P+E 15A/250V-polarized-assembled- white
    Description
    Miluz-Bossa-USA socket outlet duplex- 2P+E 15A/250V-polarized-assembled- white
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Miluz-Bossa-USA socket outlet duplex- 2P+E 15A/250V-polarized-assembled- white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz-Bossa-USA socket outlet duplex- 2P+E 15A/250V-polarized-assembled- white
    Description
    Miluz-Bossa-USA socket outlet duplex- 2P+E 15A/250V-polarized-assembled- white
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Miluz-Bossa-USA socket outlet duplex- 2P+E 15A/250V-polarized-assembled- white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz-Bossa-USA socket outlet duplex- 2P+E 15A/250V-polarized-assembled- white
    Description
    Miluz-Bossa-USA socket outlet duplex- 2P+E 15A/250V-polarized-assembled- white
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Miluz-Bossa-USA socket outlet duplex- 2P+E 15A/250V-polarized-assembled- white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /