Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Miluz
Schneider Electric S3B14800 Image

S3B14800

Schneider Electric S3B14800 Image
S3B14800

Miluz-Bossa- telephone socket-RJ11 (4 wires) -assembled- 1 module - polar white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Miluz
    aesthetic name
    Bossa
    product or component type
    Telephone socket
    device presentation
    Complete mechanism
    telephone socket type
    RJ11
    colour tint
    Polar white (RAL 9003)
    type of packing
    Flow-pack
    wiring mode
    4 wires
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene)
    number of modules
    1 module
    fixing mode
    By screws
    connections - terminals
    Stud terminals
    Ring lugs
    cable cross section
    0.75 mm²
    AWG gauge
    AWG 18
    height
    111 mm
    width
    73 mm
    depth
    21.4 mm
    embedding depth
    12.4 mm
    projecting depth
    9 mm
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English6
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Miluz catalogue for Brazil & Colombia (Version 1.1)
    Description
    Complete catalogue PDF
    Size pdf
    Size 9.2 MB
    Date 10/26/17
    Description
    Complete catalogue PDF
    Size pdf
    Size 5.1 MB
    Date 10/26/17
    Size pdf
    Size 4.5 MB
    Date 10/26/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz-Bossa- telephone socket-RJ11 (4 wires) -assembled- 1 module - polar white
    Description
    Miluz-Bossa- telephone socket-RJ11 (4 wires) -assembled- 1 module - polar white
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Miluz-Bossa- telephone socket-RJ11 (4 wires) -assembled- 1 module - polar white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz-Bossa- telephone socket-RJ11 (4 wires) -assembled- 1 module - polar white
    Description
    Miluz-Bossa- telephone socket-RJ11 (4 wires) -assembled- 1 module - polar white
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Miluz-Bossa- telephone socket-RJ11 (4 wires) -assembled- 1 module - polar white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz-Bossa- telephone socket-RJ11 (4 wires) -assembled- 1 module - polar white
    Description
    Miluz-Bossa- telephone socket-RJ11 (4 wires) -assembled- 1 module - polar white
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Miluz-Bossa- telephone socket-RJ11 (4 wires) -assembled- 1 module - polar white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /