Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Miluz
Schneider Electric S3B15560 Image

S3B15560

Schneider Electric S3B15560 Image
S3B15560

Miluz - Bossa - fan speed control - 127V/150W - assembled (PC) - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Miluz
    aesthetic name
    Bossa
    product or component type
    Fan
    device presentation
    Complete mechanism
    colour tint
    Polar white (RAL 9003)
    type of packing
    Blister
    Complementary
    dimmer application
    Fan
    [Ue] rated operational voltage
    127 V AC
    power range
    127 W
    material
    ABS (acrylonitrile butadiene-styrene): wiring device
    number of modules
    1 module
    fixing mode
    By screw
    connections - terminals
    Screw-clamp terminals
    AWG gauge
    AWG 12
    height
    111 mm
    width
    73 mm
    depth
    49.1 mm
    embedding depth
    27.1 mm
    projecting depth
    22 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Portuguese1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 94.7 KB
    Date 2/12/16
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Miluz catalogue for Brazil & Colombia (Version 1.1)
    Description
    Complete catalogue PDF
    Size pdf
    Size 9.2 MB
    Date 10/26/17
    Description
    Complete catalogue PDF
    Size pdf
    Size 4.5 MB
    Date 10/26/17
    Size pdf
    Size 5.1 MB
    Date 10/26/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S3B15560_ROHS_DECLARATION
    Description
    S3B15560_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    S3B15560_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /