Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Miluz
Schneider Electric S3B15570 Image

S3B15570

Schneider Electric S3B15570 Image
S3B15570

Miluz - Bossa - 2 dimmers - 127V/300W - assembled (PC) - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Miluz
    aesthetic name
    Bossa
    product or component type
    Dimmer
    device presentation
    Complete mechanism
    colour tint
    Polar white (RAL 9003)
    type of packing
    Blister
    Complementary
    dimmer application
    Light
    [Ue] rated operational voltage
    127 V AC
    power range
    300 W
    material
    ABS (acrylonitrile butadiene-styrene): wiring device
    number of modules
    2 modules
    fixing mode
    By screw
    connections - terminals
    Screw-clamp terminals
    cable cross section
    4 mm²
    AWG gauge
    AWG 12
    height
    111 mm
    width
    73 mm
    depth
    49.1 mm
    embedding depth
    27.1 mm
    projecting depth
    22 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Portuguese3
    • Spanish3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    INSTRUCTION SHEET ROTARY SW DIMMER (Version 00)
    Description
    Dimmer Rotativo
    Size pdf
    Size 1.6 MB
    Date 3/12/13
    Description
    Dimmer Rotativo
    Size pdf
    Size 213.4 KB
    Date 3/12/13
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Miluz catalogue for Brazil & Colombia (Version 1.1)
    Description
    Complete catalogue PDF
    Size pdf
    Size 9.2 MB
    Date 10/26/17
    Description
    Complete catalogue PDF
    Size pdf
    Size 5.1 MB
    Date 10/26/17
    Size pdf
    Size 4.5 MB
    Date 10/26/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz - Bossa - 2 dimmers - 127V/300W - assembled (PC) - white
    Description
    Miluz - Bossa - 2 dimmers - 127V/300W - assembled (PC) - white
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Miluz - Bossa - 2 dimmers - 127V/300W - assembled (PC) - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /