Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Miluz
Schneider Electric S3B19230 Image

S3B19230

Schneider Electric S3B19230 Image
S3B19230

Miluz - assembled -1-way switch - 10AX + US socket outlet - 2PE 15A/127V - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Miluz
    aesthetic name
    Bossa
    product or component type
    Switch and socket-outlet
    device presentation
    Complete mechanism
    outlet poles configuration
    2P + E
    outlet standard
    Euroamerican
    colour tint
    Polar white (RAL 9003)
    outlet standard
    American
    type of packing
    Flow-pack
    Complementary
    switch function
    1-way
    [In] rated current
    10 A wiring device
    [Ue] rated operational voltage
    250 V AC
    local signalling
    Without
    material
    ABS/ASA: wiring device
    number of modules
    2 modules
    fixing mode
    By screw
    connections - terminals
    Screw clamp terminal
    cable outer diameter
    4 mm
    AWG gauge
    AWG 12
    height
    111 mm
    width
    73 mm
    depth
    21.4 mm
    embedding depth
    12.4 mm
    projecting depth
    32.1 mm
    Environment
    product certifications
    NOM/ANCE
    RETIE
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English6
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Miluz catalogue for Brazil & Colombia (Version 1.1)
    Description
    Complete catalogue PDF
    Size pdf
    Size 9.2 MB
    Date 10/26/17
    Description
    Complete catalogue PDF
    Size pdf
    Size 5.1 MB
    Date 10/26/17
    Size pdf
    Size 4.5 MB
    Date 10/26/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S3B19230_ROHS_CHINA_DECLARATION
    Description
    S3B19230_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    S3B19230_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S3B19230_ROHS_DECLARATION
    Description
    S3B19230_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    S3B19230_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S3B19230_REACH_DECLARATION
    Description
    S3B19230_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    S3B19230_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /