Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Miluz
Schneider Electric S3B19700 Image

S3B19700

Schneider Electric S3B19700 Image
S3B19700

Miluz - TV + telephone socket (RJ11 4 wires) - assembled (PC) -2 modules - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Miluz
    aesthetic name
    Bossa
    product or component type
    TV + telephone socket
    device presentation
    Complete mechanism
    colour tint
    Polar white (RAL 9003)
    telephone socket type
    RJ11
    type of packing
    Flow-pack
    Complementary
    TV connector
    F connectors
    material
    ABS (acrylonitrile butadiene-styrene): wiring device
    number of modules
    2 modules
    fixing mode
    By screw
    cable outer diameter
    0.58 mm
    height
    20 mm
    width
    41.4 mm
    depth
    31.5 mm
    embedding depth
    12.4 mm
    projecting depth
    19.1 mm
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English6
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.1 MB
    Date 10/26/17
    Size pdf
    Size 4.5 MB
    Date 10/26/17
    Miluz catalogue for Brazil & Colombia (Version 1.1)
    Description
    Complete catalogue PDF
    Size pdf
    Size 9.2 MB
    Date 10/26/17
    Description
    Complete catalogue PDF
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S3B19700_ROHS_DECLARATION
    Description
    S3B19700_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    S3B19700_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S3B19700_REACH_DECLARATION
    Description
    S3B19700_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    S3B19700_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    S3B19700_ROHS_CHINA_DECLARATION
    Description
    S3B19700_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    S3B19700_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /