Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Miluz
Schneider Electric S3B19810 Image

S3B19810

Schneider Electric S3B19810 Image
S3B19810

Miluz - USB charger 2.0 2.1A + US socket outlet 2P+E 15A 250V - assembled - whit

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Miluz
    aesthetic name
    Bossa
    product or component type
    USB charger + socket-outlet
    fixing mode
    By screws
    Complementary
    outlet standard
    American
    outlet standard description
    With earthing contact
    ground lug position
    Straight 0° position
    integrated connection type
    2 socket-outlet 250 V AC 15 A 50/60 Hz
    2 USB port 5 V DC 2.1 A
    power consumption in W
    0.1 W
    input power
    7.5 W
    device mounting
    Flush
    device presentation
    Complete mechanism
    mounting support
    Mounting box (3 modules)
    outlet poles configuration
    2P + E with shutter
    number of modules
    3 modules
    colour tint
    Polar white (RAL 9003)
    surface finish
    Glossy
    surface treatment
    Untreated
    type of packing
    Blister
    quantity per set
    Set of 6
    sale per indivisible quantity
    1
    ambient air temperature for storage
    -5…50 °C
    protection type
    Short time short-circuit protection
    ambient air temperature for operation
    0…40 °C
    relative humidity
    15…95 %
    service life in cycles
    5000 cycles
    connections - terminals
    Screw terminal
    number of terminals
    2
    screwdriver shape
    Phillips combined
    number of cables
    2
    clamping connection capacity
    1.5...2.5 mm² for flexible cable(s)
    1.5...2.5 mm² for rigid cable(s)
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PC (polycarbonate) GF10 FR: casing
    wire stripping length
    4 mm
    product compatibility
    LGE
    Samsung
    Sony Ericsonn
    Nokia
    Apple
    Huawei Technologies
    Atmel
    Qualcomm
    Motorola Mobility
    Texas Instruments
    TCT mobile (ALCATEL)
    Research in Motion
    Emblaze mobile
    height
    115 mm
    width
    52 mm
    depth
    77 mm
    net weight
    0.1 kg
    Environment
    standards
    NEMA 5-15R
    EN 62684
    ETSI EN 300 489-34
    EN 60950-1
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    2009/125/EC - ecodesign
    electrical insulation class
    Class II
    IK degree of protection
    IK04
    IP degree of protection
    IP41
    environmental characteristic
    Petrol
    Bleach
    Acetone
    Alcohol
    Window-cleaning fluid
    Hydrogen peroxide (H2O2)
    Ammonia
    Liquid soap
    Oil
    UV resistant
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Portuguese1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    INSTRUCTION SHEET USB 2.1A (Version 09)
    Description
    User Manual for USB Socket Outlet.
    Size pdf
    Size 7.6 MB
    Date 3/26/19
    Description
    User Manual for USB Socket Outlet.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.5 MB
    Date 10/26/17
    Miluz catalogue for Brazil & Colombia (Version 1.1)
    Description
    Complete catalogue PDF
    Size pdf
    Size 9.2 MB
    Date 10/26/17
    Description
    Complete catalogue PDF
    Size pdf
    Size 5.1 MB
    Date 10/26/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S3B19810_ROHS_DECLARATION
    Description
    S3B19810_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    S3B19810_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S3B19810_REACH_DECLARATION
    Description
    S3B19810_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    S3B19810_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    S3B19810_ROHS_CHINA_DECLARATION
    Description
    S3B19810_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    S3B19810_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /