Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Miluz
Schneider Electric S3B27560 Image

S3B27560

Schneider Electric S3B27560 Image
S3B27560

Miluz - Bossa - 4X4 plate - 6 gang - with fixing frame - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Miluz
    aesthetic name
    Bossa
    product or component type
    Cover frame with fixing frame
    colour tint
    Polar white (RAL 9003)
    type of packing
    Flow-pack
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene): cover frame
    number of gangs
    6 gangs
    number of modules
    6 modules
    fixing mode
    Clip-in
    height
    126 mm
    width
    20 mm
    depth
    9 mm
    Environment
    standards
    ABNT NBR NM 60.669
    ABNT NBR NM 60.884
    product certifications
    NOM/ANCE
    RETIE
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz - Bossa - 4X4 plate - 6 gang - with fixing frame - white
    Description
    Miluz - Bossa - 4X4 plate - 6 gang - with fixing frame - white
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Miluz - Bossa - 4X4 plate - 6 gang - with fixing frame - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /