Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Miluz
Schneider Electric S3B37130 Image

S3B37130

Green premium brand logo
Schneider Electric S3B37130 Image
S3B37130
Green premium brand logo

Miluz - Bossa - 4x2 cover frame - 2 modules - without fixing frame (PS) - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Miluz
    aesthetic name
    Bossa
    product or component type
    Cover frame
    colour tint
    Polar white (RAL 9003)
    type of packing
    Group
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene): cover frame
    number of modules
    2 modules
    fixing mode
    Clip-in
    height
    111 mm
    width
    73 mm
    depth
    9 mm
    Environment
    standards
    ABNT NBR NM 60.884
    ABNT NBR NM 60.669
    product certifications
    NOM/ANCE
    RETIE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S3B37130_ROHS_DECLARATION
    Description
    S3B37130_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    S3B37130_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S3B37130_REACH_DECLARATION
    Description
    S3B37130_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    S3B37130_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    S3B37130_ROHS_CHINA_DECLARATION
    Description
    S3B37130_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    S3B37130_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /