Welcome to the Schneider Electric corporate Website

Select your location

View all Miluz
Schneider Electric S3B60350 Image

S3B60350

Schneider Electric S3B60350 Image
S3B60350

Miluz - power brazilian socket-outlet - assembled (PS) - 20 A - 250 V - white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Miluz
    aesthetic name
    Bossa
    product or component type
    Socket-outlet
    device presentation
    Complete mechanism
    colour tint
    Polar white (RAL 9003)
    outlet standard
    Brazilian
    type of packing
    Flow-pack
    Complementary
    [In] rated current
    20 A
    [Ue] rated operational voltage
    250 V AC
    material
    ASA + PC: wiring device
    number of modules
    1 module
    fixing mode
    By screws
    connections - terminals
    Screw-clamp terminals
    cable cross section
    4 mm²
    AWG gauge
    AWG 12
    height
    111 mm
    width
    73 mm
    depth
    40 mm
    embedding depth
    32.2 mm
    projecting depth
    9.5 mm
    Environment
    standards
    ABNT NBR 14.136
    ABNT NBR NM 60.884
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S3B60350 : Miluz - power brazilian socket-outlet - assembled (PS) - 20 A - 250 V - white
    Description
    Miluz - power brazilian socket-outlet - assembled (PS) - 20 A - 250 V - white
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Miluz - power brazilian socket-outlet - assembled (PS) - 20 A - 250 V - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /