Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Miluz
Schneider Electric S3B62230 Image

S3B62230

Green premium brand logo
Schneider Electric S3B62230 Image
S3B62230
Green premium brand logo

Miluz - Bossa triple 2-way - assembled (PS) - 10 AX 250 V - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Miluz
    aesthetic name
    Bossa
    product or component type
    Switch
    device presentation
    Complete mechanism
    colour tint
    Polar white (RAL 9003)
    type of packing
    Flow-pack
    Complementary
    switch function
    Triple 2-way
    local signalling
    Without pilot light
    marking
    1 - 2 - L
    [In] rated current
    10 A
    [Ue] rated operational voltage
    250 V AC
    material
    ABS (acrylonitrile butadiene-styrene): wiring device
    number of modules
    3 modules
    fixing mode
    By screws
    connections - terminals
    Screw-clamp terminals
    cable cross section
    4 mm²
    AWG gauge
    AWG 12
    height
    111 mm
    width
    73 mm
    depth
    36 mm
    embedding depth
    26 mm
    projecting depth
    10 mm
    Environment
    standards
    ABNT NBR NM 60.669
    product certifications
    NOM/ANCE
    RETIE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz - Bossa triple 2-way - assembled (PS) - 10 AX 250 V - white
    Description
    Miluz - Bossa triple 2-way - assembled (PS) - 10 AX 250 V - white
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Miluz - Bossa triple 2-way - assembled (PS) - 10 AX 250 V - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz - Bossa triple 2-way - assembled (PS) - 10 AX 250 V - white
    Description
    Miluz - Bossa triple 2-way - assembled (PS) - 10 AX 250 V - white
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Miluz - Bossa triple 2-way - assembled (PS) - 10 AX 250 V - white
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Miluz - Bossa triple 2-way - assembled (PS) - 10 AX 250 V - white
    Description
    Miluz - Bossa triple 2-way - assembled (PS) - 10 AX 250 V - white
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Miluz - Bossa triple 2-way - assembled (PS) - 10 AX 250 V - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /