Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Odace
Schneider Electric S520208 Image

S520208

Green premium brand logo
Schneider Electric S520208 Image
S520208
Green premium brand logo

Odace - rocker switch - 3 positions - 6 AX - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Odace
    product or component type
    Switch
    device presentation
    Mechanism with plastic fixing frame
    switch application
    Roller blind
    switch additional information
    Mechanical and electrical interlock between up/down
    type of packing
    Paint cover
    Quantity per set
    Set of 5
    Complementary
    device mounting
    Flush
    switch function
    3 positions
    number of rocker
    3
    actuator
    Rocker
    fixing mode
    By screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    rated current
    6 AX at 250 V AC 50/60 Hz
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un
    number of terminals
    3 screwless terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for rigid cable(s)
    1 x 1.5...2 x 2.5 mm² for flexible cable(s)
    1 x 1.5...2 x 2.5 mm² for stranded cable(s)
    wire stripping length
    12 mm
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PBT (polybutylene terephthalate) GF30: support frame
    PC (polycarbonate) GF10 FR: casing
    height
    71 mm
    width
    71 mm
    depth
    43 mm
    embedding depth
    31.2 mm
    net weight
    0.048 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    5…35 °C
    standards
    2006/95/EEC
    EN 60669-1
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Petrol
    UV resistant
    Oil
    Bleach
    Ammonia
    Acetone
    Window-cleaning fluid
    Alcohol
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • Dutch2
    • French6
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    prp.document.label.format pdf
    Size 9.7 MB
    Date 3/10/15
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 994.3 KB
    Date 5/2/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 689.2 KB
    Date 5/15/18
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/20/18
    prp.document.label.format pdf
    Size 415.1 KB
    Date 12/4/17
    prp.document.label.format pdf
    Size 170.2 KB
    Date 5/10/12
    prp.document.label.format pdf
    Size 174.1 KB
    Date 12/1/10
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 994.3 KB
    Date 2/2/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S520208 : Odace - rocker switch - 3 positions - 6 AX - white
    Description
    Odace - rocker switch - 3 positions - 6 AX - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/21/20
    Description
    Odace - rocker switch - 3 positions - 6 AX - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 4/15/16
    prp.document.label.format pdf
    Size 80.3 KB
    Date 9/23/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S520208 : Odace - rocker switch - 3 positions - 6 AX - white
    Description
    Odace - rocker switch - 3 positions - 6 AX - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/21/20
    Description
    Odace - rocker switch - 3 positions - 6 AX - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S520208 : Odace - rocker switch - 3 positions - 6 AX - white
    Description
    Odace - rocker switch - 3 positions - 6 AX - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/21/20
    Description
    Odace - rocker switch - 3 positions - 6 AX - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.