Welcome to the Schneider Electric corporate Website

Select your location

View all   Odace
Schneider Electric S520476 Image

S520476

Green premium brand logo
Schneider Electric S520476 Image
S520476
Green premium brand logo

Odace, data socket, 1 socket, RJ45 cat.6 STP, white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Odace
    product or component type
    Data socket
    device presentation
    Mechanism with plastic fixing frame
    data socket type
    RJ45 8 contact(s) Cat.6 <= 250 MHz
    type of packing
    Paint cover
    quantity per set
    Set of 10
    Complementary
    device mounting
    Flush
    socket number
    1
    organization of wire
    Shielded twisted pair
    cable shielding type
    STP
    product compatibility
    Actassi s-one
    Infraplus
    fixing mode
    By screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    connections - terminals
    IDC
    number of loop terminals
    1
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PBT (polybutylene terephthalate) GF30: support frame
    height
    71 mm
    width
    71 mm
    depth
    41.7 mm
    embedding depth
    25.7 mm
    net weight
    0.059 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…35 °C
    standards
    EN 50173-1
    ANSI/TIA/EIA-568-B-2
    TIA/EIA-568
    IEC 60603-7
    ANSI/TIA/EIA-568-B-2-1
    IEC 60603-7-5
    ISO/IEC 11801
    IP degree of protection
    IP21
    IK degree of protection
    IK04
    environmental characteristic
    Petrol
    Liquid soap
    Alcohol
    Bleach
    Window-cleaning fluid
    Oil
    UV resistant
    Ammonia
    Acetone
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Dutch2
    • French3
    • Portuguese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    prp.document.label.format pdf
    Size 9.7 MB
    Date 3/10/15
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.6 MB
    Date 5/2/11
    prp.document.label.format pdf
    Size 29.4 MB
    Date 11/5/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S520476 : S520476_ROHS_CHINA_DECLARATION
    Description
    S520476_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    S520476_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 234.2 KB
    Date 9/25/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S520476 : S520476_ROHS_DECLARATION
    Description
    S520476_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    S520476_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 898.3 KB
    Date 10/22/10
    Description
    PEP Odace
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S520476 : S520476_REACH_DECLARATION
    Description
    S520476_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    S520476_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.